Harvey Industries, Inc.
Harvey Industries, Inc.
Custom Designed Exhaust Systems
CONTACT INFO
935 Moe Dr.
Akron, OH 44310
Toll Free: 866-633-0122
Phone: 330-633-0122
Fax:
Request for information Harvey Industries, Inc. Contact Us / RFI
CONTENT
CAD details
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Hose Reels
The Harvey Automatic Retractable Hose Reel offers one of the most convenient methods available for extracting harmful exhaust fumes and gases for all types of service areas. The carbon spring operated hose reel is designed for years of trouble free service and can be adapted for use with ALL TYPES of vehicles. The exhaust hose supplied with the reel is fabricated of Silicone Fiberglass with an internal wire helix and rubber coated. It is high heat resistant to 600° and meet US Military and commercial specifications as well as United States Air Force requirements for high temperature stability.

Available 3", 4", 5" and 6" hose sizes. Accessories include motorized reels, micro switch to control remote motor starter or other accessories, individual attached blower motor.

Unit supplied with reel, hose, stack adapter, stop collar and flex tube duct connector with stainless steel straps
Rated 5 based on 1 product reviews
Specifications for Hose Reels
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Hose Reels
BusinessApplication
Building Construction Specifications
 
Catalogs for Hose Reels
Videos for Hose Reels
Harvey Industries, Inc. video of Vehicle Exhaust Extraction Systems SpecWizard
2020-02-11
(Harvey Industries, Inc.) request for information