McGuire
McGuire
Dock Levelers, Vehicle Restraints & Seals/Shelters
CONTACT INFO
W194 N11481 McCormick Dr.
Germantown, WI 53022
Toll Free: 800-624-8473
Phone: 262-257-7309
Request for information McGuire Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
McGuire > PRODUCT > Hydraulic Dock Leveler - VSH Vertical Leveler
This vertical storing leveler has a smooth hydraulic operation and offers unique benefits, such as unmatched environmental control for temperature sensitive applications. The VSH provides the ability for the dock door to seal along the concrete floor, creating a cleaner and more energy-efficient environment in the warehouse. The VSH can be installed in either a single pre-formed pit or a longer shelf style pit for multiple units.
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Hydraulic Dock Leveler - VSH Vertical Leveler

Dock Levelers: Hydraulic VSH

CAD Drawings for Hydraulic Dock Leveler - VSH Vertical Leveler
VSH6510 - VSH Series Vertical Dock Leveler 6 ft. wide x 5 ft. long x 10 in. deep
download: view:
VSH6512 - VSH Series Vertical Dock Leveler 6 ft. wide x 5 ft. long x 12 in. deep
download: view:
VSH6610 - VSH Series Vertical Dock Leveler 6 ft. wide x 6 ft. long x 10 in. deep
download: view:
VSH6612 - VSH Series Vertical Dock Leveler 6 ft. wide x 6 ft. long x 12 in. deep
download: view:
VSH6615 - VSH Series Vertical Dock Leveler 6 ft. wide x 6 ft. long x 15 in. deep
download: view:
VSH6812 - VSH Series Vertical Dock Leveler 6 ft. wide x 8 ft. long x 12 in. deep
download: view:
VSH6815 - VSH Series Vertical Dock Leveler 6 ft. wide x 8 ft. long x 15 in. deep
download: view:
VSH7510 - VSH Series Vertical Dock Leveler 7 ft. wide x 5 ft. long x 10 in. deep
download: view:
VSH7512 - VSH Series Vertical Dock Leveler 7 ft. wide x 5 ft. long x 12 in. deep
download: view:
VSH7610 - VSH Series Vertical Dock Leveler 7 ft. wide x 6 ft. long x 10 in. deep
download: view:
VSH7612 - VSH Series Vertical Dock Leveler 7 ft. wide x 6 ft. long x 12 in. deep
download: view:
VSH7615 - VSH Series Vertical Dock Leveler 7 ft. wide x 6 ft. long x 15 in. deep
download: view:
VSH7812 - VSH Series Vertical Dock Leveler 7 ft. wide x 8 ft. long x 12 in. deep
download: view:
VSH7815 - VSH Series Vertical Dock Leveler 7 ft. wide x 8 ft. long x 15 in. deep
download: view:
VSH66510 - VSH Series Vertical Dock Leveler 6 ft. 6 in. wide x 5 ft. long x 10 in. deep
download: view:
VSH66512 - VSH Series Vertical Dock Leveler 6 ft. 6 in. wide x 5 ft. long x 12 in. deep
download: view:
VSH66610 - VSH Series Vertical Dock Leveler 6 ft. 6 in. wide x 6 ft. long x 10 in. deep
download: view:
VSH66612 - VSH Series Vertical Dock Leveler 6 ft. 6 in. wide x 6 ft. long x 12 in. deep
download: view:
VSH66615 - VSH Series Vertical Dock Leveler 6 ft. 6 in. wide x 6 ft. long x 15 in. deep
download: view:
VSH66812 - VSH Series Vertical Dock Leveler 6 ft. 6 in. wide x 8 ft. long x 12 in. deep
download: view:
VSH66815 - VSH Series Vertical Dock Leveler 6 ft. 6 in. wide x 8 ft. long x 15 in. deep
download: view:
Specifications for Hydraulic Dock Leveler - VSH Vertical Leveler
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Hydraulic Dock Leveler - VSH Vertical Leveler
BusinessApplication
Building Construction Specifications
 
Catalogs for Hydraulic Dock Leveler - VSH Vertical Leveler
Videos for Hydraulic Dock Leveler - VSH Vertical Leveler
McGuire video of Dock Leveler Sockets
2016-01-06
(McGuire) request for information
McGuire video of How A Dock Leveler Works (GDF V)
2016-01-06
(McGuire) request for information
McGuire video of McGuire CA
2018-11-25
(McGuire) request for information
McGuire video of McGuire Hydraulic Leveler Operation
2016-12-20
(McGuire) request for information
McGuire video of McGuire SpecWizard Video for Loading Dock Equipment
2020-06-03
(McGuire) request for information
McGuire video of McGuire TPR Truck Restraint
2016-12-20
(McGuire) request for information
McGuire video of McGuire UniLock Marketing Video
2018-11-25
(McGuire) request for information
McGuire video of iDock Controls
2018-11-25
(McGuire) request for information