Kenwa Trading Corporation
Kenwa Trading Corporation
Door Hardware
CONTACT INFO
380 N. Broadway Suite 302
Jericho, NY 11753
Phone: 516-933-6016
Request for information Kenwa Trading Corporation Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Kenwa Trading Corporation > PRODUCT > Hydraulic Overhead Door Closers - NHN 80V Series

Standard Square Body with Cover & Accessories. EN Standard Power Adjustable by Spring EN 1154 
 

  • Closing Force - Adjustable to EN1154 size 2-4 for 83V, size 3-6 for 85V and size 6-7 for 87V.
  • Economic - Low inventory costs and reduced stocking requirements thanks to its stream and non-handed design
  • Back Check - Provides a cushioning effect when the door is forcibly thrown open but does not serve as a substitute for a door stop.
  • Delayed Action - Provides prolonged closing time to assist passage of trolley's, wheel chairs and elderly people etc...
  • Standard Finishes - Sliver, Dark Brown or Gold. Other finished on request available.
  • Guarantee - A free replacement ex-works if any closer proved defective by reason either of faulty manufacture or defect in materials.

 

Request more product info/drawings - Click Here

Technical spec sheet

 

Rated 5 based on 1 product reviews
+ Photo Gallery

Catalogs for Hydraulic Overhead Door Closers - NHN 80V Series
Videos for Hydraulic Overhead Door Closers - NHN 80V Series
Kenwa Trading Corporation video of Auto Hinge - Self Closing Door Hinge (Center Hang Model)
2020-01-09
(Kenwa Trading Corporation) request for information
Kenwa Trading Corporation video of Auto Hinge - Self Closing Door Hinge (Flag Model)
2020-01-09
(Kenwa Trading Corporation) request for information
Kenwa Trading Corporation video of GS700A Soft-Close for Sliding Door
2020-01-09
(Kenwa Trading Corporation) request for information
Kenwa Trading Corporation video of KENWA Sliding Door Closer
2020-01-09
(Kenwa Trading Corporation) request for information
Kenwa Trading Corporation video of PDC100 Pivot Door Closer (for glass doors)
2020-01-09
(Kenwa Trading Corporation) request for information
Kenwa Trading Corporation video of PDC100W Pivot Door Closer (for wooden/aluminum/steel doors)
2020-01-09
(Kenwa Trading Corporation) request for information