X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
CONTACT INFO
8265 N. Faulkner Rd. P. O. Box 240027
Milwaukee
, WI
53224
Toll Free:
800-234-0135
Phone:
414-973-1331
https://www.markserv.com
Request for information
Marking Services, Inc.
Contact Us / RFI
Marking Services, Inc.
>
PRODUCT
>
IMO Signs - Life Saving and Rescue
IMO Signs - Life Saving and Rescue
All Life Saving & Rescue signs from Marking Services Inc. are 150mm (6") square.
Use Photoluminescent Signs to comply with IMO/SOLAS requirements for identifying critical life saving equipment.
Clearly identify the location of life saving and rescue equipment in the event of an emergency.
Available in MS-215 Photoluminescent outdoor grade semi-rigid signs or MS-900 Photoluminescent self-adhesive labels.
If verbiage (English/other) or custom signage is needed, please contact an MSI sales representative.
Sell Sheet
- Hide Gallery