The first of our Impact Rated systems defines contemporary design providing ultimate performance with an outstanding DP70 rating in High Velocity Hurricane Zone (HVHZ) and other wind-borne debris areas. Offered with the Aluminum Thermally Controlled system, the enhanced weather and safety features for air, wind, water and impact make the Impact Rated system our highest performing product.
The Impact Rated system is designed to comply with stringent Florida building codes and for use in wind-borne debris areas including Miami-Dade, the Carolinas, the Northeast & East Coast, Texas and the Gulf of Mexico, the Caribbean and Hawaiian Islands.
LaCantina Doors' Impact Rated system is offered as a complete system with the following:
- Select any size system or configuration with panels up to 3'0" wide and 8'0" tall
- 2 1/4" thick panels with thermal breaks throughout for improved energy efficiency
- Our proprietary core and fascia panel construction with a comprehensive range of finish options for both the exterior and interior
- Narrow 2 15/16" stile & rail profiles for more glass and light
- Concealed multi-point locking system for ease of operation and security
- Enhanced extreme weather performance attributes including additional hardware for maximum structural performance and optimal weather seals for water resistance
- 2 sill choices - weather resistant raised sill or weather resistant sill
- 7/16" laminated impact-resistant glass, either monolithic or 1 1/4" dual glazing
- Single-lite door panels
- Engineered weather sill - clear or bronze anodized finish
- Hardware finishes available in stainless steel or bronze
- Impact resistant glass for safety
- Up to 16 total panels, 8 in each direction
Click here for Impact Rated Bifold Technical Resources