Rated 5 based on 1 product reviews
CONTACT INFO
1500 1st Ave. N. Suite 75
Birmingham, AL 35203
Toll Free: 888-876-1025
Phone: 205-639-5000
Continuing Education Logo
Request for information FireRock Building Materials Contact Us / RFI
FireRock Building Materials > PRODUCT > Indoor Fireplaces - Conventional
The Conventional fireplace is our most popular and best-selling indoor model. The firebox features an expertly-engineered angled back wall that provides better heat reflection as well as a more traditional look. In addition, as with our other firebox models, it has a radius lintel and a 15" flue (compared to the leading competitor's 13") for improved smoke draw performance.

Our Conventional model is compatible with either masonry chimneys or UL 103 metal chimney systems.
  • Available sizes: 30", 36", 42" and 48"
  • Traditional-style firebox with angled back wall (straight-back wall option also available)
  • Compliances: UL-127, ANSI Z21.50, wind load, seismic testing, ICC report issued
  • Accommodates FireRock masonry fireplace or approved metal chimney system
  • Can be installed on a combustible floor using LiteRock installation method (up to 42" model)
  • Oversized models available in 60" and 72" openings with dual chimney systems
  • 1" clearance to combustibles around firebox unit and smoke chamber
  • Easy access to the conventional model and size you need with our national network of distributors
  • Turnkey installation capabilities - call FireRock to learn more about this new, convenient service!
- Hide Gallery
Indoor Fireplaces