Rated 5 based on 1 product reviews
PalmSHIELD

CONTACT INFO
300 E. Locust
Carter Lake, IA 51510
Phone: 531-329-4406
Request for information PalmSHIELD Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
press releases
SOCIAL

Design: Double framed structural aluminum fully welded framework

Infill: 3/32" x 1" staggered is popular. A wide variety of options available. Aluminum, Galvanized Steel, and Stainless Steel Louver

Gate Frame: 2" x 4" structural tube fully welded outer framework

Panel Frame: 3" x 3" x ¼" fully welded inner framework

Lock: Industrial grade Locinox rekeyable cylinder with exterior and interior lever action.

Drop Rod: Industrial 1" schedule 40 lockable pin

Hinges: Industrial grade proprietary Gorilla hinges with ½" thick leafs 1000 pd capacity

Standard heights: 6, 8 & 10. Custom available

Standard weights: 3, 3 ½, 4 & 6. Custom available

Coatings: Media blasted and powder coated. RAL colors available.

PalmSHIELD horizontal louvered gates are perfect for providing excellent ventilation while keeping items out of sight from others. Horizontal louvered gates are custom fabricated to each application, allowing end users to select the amount of visibility and air flow by varying louver spacing.

- Hide Gallery
Industrial Horizontal Louver

Industrial Horizontal Louver  

1

CAD Drawings for Industrial Horizontal Louver
ATLAS - HORIZONTAL LOUVERS 01 PANEL AND POST DETAIL
download: view:
ATLAS - HORIZONTAL LOUVERS 02 PANEL SECTION
download: view:
ATLAS - HORIZONTAL LOUVERS 03 SINGLE SWING GATE
download: view:
ATLAS - HORIZONTAL LOUVERS 04 DOUBLE DRIVE GATE
download: view:
ATLAS - HORIZONTAL LOUVERS 05 GATE SECTION
download: view:
ATLAS - HORIZONTAL LOUVERS 06 PANEL BASE PLATE
download: view:
ATLAS - HORIZONTAL LOUVERS 07 GATE BASE PLATE
download: view:
ATLAS - HORIZONTAL LOUVERS 08 GATE HARDWARE
download: view:
ATLAS - HORIZONTAL LOUVERS 09 SLIDING CANTILEVER GATE
download: view:
ATLAS - HORIZONTAL LOUVERS 10 SINGLE SWING WITH PANIC HDWR
download: view:
Catalogs for Industrial Horizontal Louver
Videos for Industrial Horizontal Louver
PalmSHIELD video of Installation a PalmSHADE Sun Shade Structure
2024-08-22T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of Bundle Saw at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of Custom Fabrication at PalmSHIELD, Patriot Custom Metals, & IronShield Coating
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of LED Backlit Artistic Laser Cut Screening: PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of Mechanical Equipment Screens, Faux Concrete Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of New Product: Faux Brick Style Mechanical Equipment Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of New Product: Mechanical Equipment Screening, Faux Stone Panels
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of PalmSHIELD Hercules Horizontal Louver Screening System Installation
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of PalmSHIELD's Gorilla Hinges for Gates | Manufactured by the HAAS Mini Mill
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of PalmShield
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of Patriot Custom Metals - Custom Drilling and Tapping CNC
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of Patriot Custom Metals: Unique, High-Quality Metal Products!
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of Plasma Table at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of Powder Coating at PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of Top-Notch Fabrication: Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information