HySecurity Gate Operators
undefined by HySecurity Gate Operators
Automated Gate Systems
CONTACT INFO
HySecurity Gate Operators image | Industrial Hydraulic Slide Gate Operator Overview
HySecurity Gate Operators image | HySecurity Gate Operators

SlideDriver

SLIDEDRIVER is a powerful, rugged, industrial grade, continuous duty, hydraulic slide gate operator that exceeds all operator reliability, longevity, maintenance and security standards. SlideDriver has been installed at important facilities worldwide where security, robust reliability and low maintenance are paramount.CYCLE FROM UNDER 1,500 lb TO 20,000 LB GATES of any length. Powerful hydraulic motors rotate two compressed polyurethane AdvanceDrive™ wheels, smoothly cycling a rigid drive rail/gate. The robust 12 gauge steel chassis protects all moving parts and controls from vandalism and sabotage. Powder coating over zinc plate provides excellent abrasion and corrosion resistance for an enduring, attractive finish.EASILY CONFIGURE GATE OPERATION to specific site requirements with unequalled Smart Touch Controller. PC software simplifies configuration and troubleshooting using Smart Touch Analyze and Retrieve Tool (S.T.A.R.T.). Upload latest software, troubleshoot system and save operator configurations. Programmable dual or sequenced gate integration. Three configurable user relays plus optional Hy8Relay™ - an accessory module providing eight additional programmable relay outputs. Make loop problems go away with Hy5B™: The loop detector with automatic sensitivity adjustment, advanced tailgating detection, and loop health scoring.CONNECT AND REPORT: Optional web based HyNet™ Gateway connects the perimeter gates/barriers with your security monitoring station. Securely report gate system tailgating, gate hits, failure to operate, and more, in real time to maintain perimeter security. Additionally, configure email alerts to communicate issues to installer, facility or security responders.Order optional XtremeDrive™ System (patent pending) where heavy or roll resistant gates or harsh snow and ice conditions risk loss of drive wheel traction.Additional Models Available:CORRECTIONS: HySecurity correctional facility gate operators come standard with all the software and additional control wiring needed to interface with the many options and interlocks commonly used at correctional facilities. Plus multiple relays, three high security lock options, and an extra heavy 10-gauge steel cover for added protection.MODULAR: Motor, hydraulic pump, and electric controls are located in a remote enclosure to accommodate unique mounting, high security, environmental concerns or sites requiring quiet operation.FAST: See SlideDriver 30F and SlideDriver 50VF2/3 model descriptions for detailsDC Power Supply (UPS): Uninterruptible Power Supply provides a minimum of 3,000 ft (914 m) of gate travel using 24-volt DC batteries. This option assures that your gate will work when the local AC power fails.AC Power Supply with HyInverter: The HyInverter AC Charger offers backup for operators that use AC power. VF models up to 2 hp now have the option for true Uninterruptible Power Supply (UPS).Correctional Facility Model (-C): The correctional facilities model comes standard with all the software and additional control wiring needed to interface with the many options and interlocks commonly used at correctional facilities. Three high security lock options provided, plus an extra heavy 10-gauge cover for added protection.Modular Model (-M): Modular models locate the motor, hydraulic pump, and electrical controls in a separate remote enclosure to accommodate unique mounting, high security or sites requiring a very quiet operator.
Rated 5 based on 1 product reviews