Rated 5 based on 1 product reviews
PalmSHIELD

Architectural Screen Systems, Walls and Fences

CONTACT INFO
300 E. Locust
Carter Lake, IA 51510
Phone: 531-329-4406
Request for information PalmSHIELD Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
press releases
SOCIAL

PalmSHIELD louvered mechanical equipment screening is the industry leader in providing maximum air flow while still providing 100% direct visual screening. PalmSHIELD is the only louvered architectural screening manufacturer providing a structural picture frame design to fully enclose each panel for your rooftop screen or mechanical equipment screen. This allows our louvered panels great flexibility in spanning considerable widths and heights.

PalmSHIELD louver's aesthetic appeal is its contemporary and modern finish. Our panel and column combination is sleek and robust. PalmSHIELD louvers can be configured as a series of screens, grills, swing gates and even sliding gates. PalmSHIELD louvered screens are custom fabricated to each application, allowing end users to select, column locations, varied panel heights and widths and custom applications.

PalmSHIELD may be installed as a wall louver, ground or rooftop screen. Our system has its own independent structure that classifies it as a standalone mechanical equipment screening solution. It's this independent structure that carries the load of assuring the overall system meets the latest IBC and UBC codes.

PalmSHIELD has been designed and engineered to meet these codes. Through several engineering analysis, PalmSHIELD louvers are proven to withstand 120 mph windspeeds and 33 PSF loading. The combination of our structural panel frame and considerable column design provides the best available solution for your screening project.

PalmSHIELD is the nation's leading architectural screen and louvered screening manufacture.

FEATURES & BENEFITS

  • Custom fabricated for each application

  • Vertical supports & horizontal caps are welded together for industry's only structural picture frame design

  • Customizable visibility and ventilation

  • Industry's only media blasted and powder coated finish

  • Easiest field installed system

  • Every system is shop assembled, disassembled and packaged

  • Systems follow core engineering principles

  • Professional grade door hardware incorporated


    POPULAR APPLICATIONS

  • Rooftop enclosures

  • Trash enclosures

  • Mechanical equipment

  • Equipment enclosures

  • Patios

  • HVAC Screens

  • Generators

  • Transformers

  • Pool equipment

  • Courtyards

- Hide Gallery
Industrial Louvers

CAD Drawings for Industrial Louvers
ATLAS - HORIZONTAL LOUVERS 01 PANEL AND POST DETAIL
download: view:
ATLAS - HORIZONTAL LOUVERS 02 PANEL SECTION
download: view:
ATLAS - HORIZONTAL LOUVERS 03 SINGLE SWING GATE
download: view:
ATLAS - HORIZONTAL LOUVERS 04 DOUBLE DRIVE GATE
download: view:
ATLAS - HORIZONTAL LOUVERS 05 GATE SECTION
download: view:
ATLAS - HORIZONTAL LOUVERS 06 PANEL BASE PLATE
download: view:
ATLAS - HORIZONTAL LOUVERS 07 GATE BASE PLATE
download: view:
ATLAS - HORIZONTAL LOUVERS 08 GATE HARDWARE
download: view:
ATLAS - HORIZONTAL LOUVERS 09 SLIDING CANTILEVER GATE
download: view:
ATLAS - HORIZONTAL LOUVERS 10 SINGLE SWING WITH PANIC HDWR
download: view:
PALISADE LOUVERS 01
download: view:
Specifications for Industrial Louvers
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Industrial Louvers
Videos for Industrial Louvers
PalmSHIELD video of Bundle Saw at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of Custom Fabrication at PalmSHIELD, Patriot Custom Metals, & IronShield Coating
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of LED Backlit Artistic Laser Cut Screening: PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of Mechanical Equipment Screens, Faux Concrete Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of New Product: Faux Brick Style Mechanical Equipment Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of New Product: Mechanical Equipment Screening, Faux Stone Panels
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of PalmSHIELD Hercules Horizontal Louver Screening System Installation
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of PalmSHIELD's Gorilla Hinges for Gates | Manufactured by the HAAS Mini Mill
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of PalmShield
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of Patriot Custom Metals - Custom Drilling and Tapping CNC
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of Patriot Custom Metals: Unique, High-Quality Metal Products!
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of Plasma Table at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of Powder Coating at PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information
PalmSHIELD video of Top-Notch Fabrication: Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD ) request for information