Aquafin, Inc.
Aquafin, Inc.
Waterproofing, Coatings and Moisture Vapor Mitigation
CONTACT INFO
505 Blue Ball Rd. Suite 160
Elkton, MD 21921
Toll Free: 866-278-2346
Phone: 410-392-2300
Request for information Aquafin, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Aquafin, Inc. > PRODUCT > Injection Pumps - InjectPro-2K Pump

The Airpower M25-3C VA by Desoi is a two-component injection pump with set 1:1 mixing ratio to ensure proper applications on site. All internal parts are made with stainless steel. The compact, cart mounted design makes it perfect for use in harder to access areas. The mixing head features a built-in flush line for easy and quick cleaning any time work is stopped or interrupted, to avoid hardening of any residue material within the lines or mixing unit.

The pump is ideal for use with Aquafin's two component injection resins such as InjectProPM3811 Series and InjectPro-SuperFast.

 

Advantages

  • Pump
  • Working pressure - infinitely variable: 10 - 200 bar
  • Delivery rate:
    at compressor output of 24.7 ft3/min (0.7 m3/min) (2 x compressor V-Meko 400): max. 2.6 gal/min (10 L/min)
    at compressor output of 46 ft3/min (1.3 m3/min): max. 3 gal/min (11.5 L/min)
  • Air consumption: min. 132 gal/min (500 L/min)
  • Mixing ratio: 1:1
  • Air pressure: max. 116 psi (8 bar)
  • Weight: 145 lbs (65 kg)
  • L x W x H: 24x19x38 in (60x48x96 cm)
  • Flush pump
  • Working pressure - infinitely variable 20 - 200 bar
  • Delivery rate: 0.8 gal/min (3 L/min)
  • Transmission ratio: 1 : 25

 

Rated 5 based on 1 product reviews
+ Photo Gallery

Catalogs for Injection Pumps - InjectPro-2K Pump
Videos for Injection Pumps - InjectPro-2K Pump
Aquafin, Inc. video of AQUAFIN PRO-Tekt Flexcoat & Trafficoat
2021-01-14
(Aquafin, Inc.) request for information
Aquafin, Inc. video of AQUAFIN-2KM Mixing Video
2021-01-14
(Aquafin, Inc.) request for information
Aquafin, Inc. video of Application of REBAR PRIMER/BOND-CI and MORTAR-SCREED-CI
2021-01-14
(Aquafin, Inc.) request for information