Rmax - A Business Unit of the Sika Corporation
Rmax - A Business Unit of the Sika Corporation
Building Insulation
CONTACT INFO
13524 Welch Rd.
Dallas, TX 75244-5227
Toll Free: 800-527-0890
Phone:
Fax:
Continuing Education Logo
Request for information Rmax - A Business Unit of the Sika Corporation Contact Us / RFI
CONTENT
CAD details
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
Rmax - A Business Unit of the Sika Corporation > PRODUCT > Insulation for Exposed Applications - Thermasheath®-XP
Insulation for Exposed Applications
Rmax Thermasheath®-XP has a closed-cell polyiso foam core bonded on both sides to highly durable, embossed aluminum facers. One side is white with a modified acrylic coating and the other side has a clear coating for a silver, reflective finish. Either side can be left exposed up to 4.5" on walls or 12" on ceilings - offering visual flexibility and value.

This insulation is ideal for basements, crawls spaces and many other continuous insulation applications. Thermasheath®-XP is designed for use without a thermal barrier to provide an attractive interior finish.
Rated 5 based on 1 product reviews
Specifications for Insulation for Exposed Applications - Thermasheath®-XP
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Insulation for Exposed Applications - Thermasheath®-XP
BusinessApplication
Building Construction Specifications
 
Catalogs for Insulation for Exposed Applications - Thermasheath®-XP
Videos for Insulation for Exposed Applications - Thermasheath®-XP
Rmax - A Business Unit of the Sika Corporation video of SpecWizard - Rmax - Continuous Insulation
2016-02-18
(Rmax - A Business Unit of the Sika Corporation) request for information