PPG Architectural Finishes, Incorporated - PPG Paints
undefined by PPG Architectural Finishes, Incorporated - PPG Paints
Interior And Exterior Paints
CONTACT INFO
CONTENT
PPG Architectural Finishes, Incorporated - PPG Paints > PRODUCT > Interior Pre-Catalyzed Water-Borne Acrylic Epoxy - Pitt-Glaze® WB1
Interior Pre-Catalyzed Water-Borne Acrylic Epoxy

PITT-GLAZE® WB1 Interior Pre-Catalyzed Water-Borne Acrylic Epoxy is a one component acrylic epoxy coating for interior use and is a low-odor replacement for traditional two component acrylic epoxy products providing a recoatable, impact and mildew-resistant finish. This product meets the strictest VOC regulations with a VOC content of less than 100 g/L and its minimal odor makes PITT-GLAZE® WB1 suitable for hospitals, schools, cafeterias and food processing plants, or any area that cannot betaken out of service for an extended period of time. Do not use in household dwellings.This item is intended for industrial use only and should only be applied by a professional. This item is for use in areas such as office space and meeting rooms of industrial, commercial or institutional facilities exposed to repeated heavy abrasion,including mechanical wear and repeated scrubbing with industrial solvents, cleaners, or scouring agents. Available in EGGSHELL (16-310), SEMI-GLOSS (16-510)


FEATURES:

Excellent Abrasion, Impact, Chemical, and Stain Resistance

Lower Odor than Two-Component

Excellent Mildew Resistant Coating


PITT-GLAZE® WB1 Sell Sheet

Rated 5 based on 1 product reviews

Specifications for Interior Pre-Catalyzed Water-Borne Acrylic Epoxy - Pitt-Glaze® WB1

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 

Specwizards® for Interior Pre-Catalyzed Water-Borne Acrylic Epoxy - Pitt-Glaze® WB1

09 90 00 |
BusinessApplication
Building Construction Specifications

Catalogs for Interior Pre-Catalyzed Water-Borne Acrylic Epoxy - Pitt-Glaze® WB1

Videos for Interior Pre-Catalyzed Water-Borne Acrylic Epoxy - Pitt-Glaze® WB1

PPG Architectural Finishes, Incorporated - PPG Paints video of PPG SpecWizard for Paints and Coatings
2015-07-28