Rated 5 based on 1 product reviews
NewTechWood America Inc.

Composite Decking, Siding, Deck Tiles, Railings

CONTACT INFO
15912 International Plaza Dr.
Houston, TX 77032
Toll Free: 866-728-5273
Phone: 281-570-6450
Continuing Education Logo
Request for information NewTechWood America Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Datasheets
SOCIAL

Introducing WALLS: Elevate Your Space with Effortless Elegance. Experience the transformative power of WALLS, a revolutionary indoor siding product. with its easy installation, light-weight design and captivating visual appeal, WALLS effortlessly elevates your living spaces. Simply use adhesive and finishing nails to secure the panels seamlessly and easily cut them for flawless results. Say goodbye to unsightly breaks with our 10 ft. Tall panels, creating a continuous, sleek look. WALLS beautifully replicates the charm of wood, offering a variety of colors to match your unique style and interior design. The versatility of our profiles allows for endless possibilities, mixing and matching styles, textures and colors with grace. The tongue and groove system ensures near-invisible seams, presenting a seamless masterpiece on your walls. Unleash your creativity with WALLS, embarking on an exciting DIY project that delivers professional-quality results. Elevate your space with the perfect fusion of style and simplicity. Discover the captivating beauty of WALLS, where endless possibilities meet refined elegance.

- Hide Gallery
Interior Wall Panel

Interior Wall Panel  

1
Videos for Interior Wall Panel
NewTechWood America Inc. video of NewTechWood - Introducing Ultrashield Naturale Composite Decking
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood - Using Quick Deck Deck Tiles to Cover an Old Deck!
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Deck Tile Patterns
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Hemisphere Composite Railing Installation Video
2021-01-14T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Hemisphere Stair Railing Installation Guide
2021-01-14T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Natruale Deck Tiles - Time Lapse
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Naturale Composite Deck Tiles - So Easy A Kid Can Do It!
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Quick Deck Deck Tiles Garage Installation
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Siding Vertical Installation Guide
2019-08-20T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Ultrashield Naturale Composite Decking Full Installation Guide
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood- Introducing Ultrashield Naturale Composite Deck Tiles
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of SpecWizard Video for NewTechWood - 06 73 00 Composite Decking
2022-09-16T00:00:00+00:00Z
(NewTechWood America Inc.) request for information