Fabral
Fabral

Metal Roofing and Wall Panels

CONTACT INFO
30 Technology Pkwy. Suite 400
Peachtree Corners, GA 30092-1317
Phone: 770-449-7066
Continuing Education Logo
Request for information Fabral Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
building construction projects
SOCIAL
Fabral > PRODUCT > KNOTWOOD

The natural beauty and timeless appeal of wood with the capabilities of aluminum.Knotwood uses a state of the art sublimation process to create woodlike aluminum thats greener, safer, stronger and easier to use than wood.From traditional warm woody hues to dark modern ashes, Knotwood has the most extensive range inspired from the natural world.

Rated 5 based on 1 product reviews
- Hide Gallery
KNOTWOOD

KNOTWOOD  

1

CAD Drawings for KNOTWOOD
LP-12 - Industrial Panels Detail Manual 3D Isometrics
download: view:
LP-12 - Liner Panel
download: view:
IP3 PURLINS SECTIONS - FINAL R1
download: view:
IP SNAP 3 PROFILE
download: view:
HIGH SEAM PROFILE
download: view:
IP SEAM 3 PROFILE
download: view:
.5 CORRUGATED
download: view:
78 Corrugated Blue Book
download: view:
Deep Rib IV Section View Details
download: view:
Deep Rib 4
download: view:
7-8 inch Corrugated Profile
download: view:
78 Corrugated Blue Book 2
download: view:
Industrial Panels Detail Manual 2D Sections
download: view:
Industrial Panels Detail Manual 3D Isometrics
download: view:
Decor Flush Detailed
download: view:
Decor Flush Section View Details
download: view:
2.5 SSR PROFILE
download: view:
2.5 SSR Panel - Detail Pages With Vented Ridge
download: view:
Hefti Rib Profiles
download: view:
Hefti Rib Final
download: view:
Deep Rib II Profile
download: view:
Industrial Panels Detail Manual 3D Isometrics 2
download: view:
Industrial Panels Detail Manual 2D Sections 2
download: view:
Snap-On-Batten Profile
download: view:
HCF Details - Final
download: view:
HCF ON OPEN FRAMING
download: view:
SILHOUETTE 16 HCF
download: view:
HCF12-1
download: view:
HCF-Flange Sidelap
download: view:
HCF-Clip Sidelap
download: view:
HCF12-1 Sketchup
download: view:
SILHOUETTE 12 HCF
download: view:
HCF16-4C- Side lap detail Sketch up
download: view:
HCF16-4
download: view:
HCF16-4 Sketchup
download: view:
HCF16-4C
download: view:
HCF16-2C
download: view:
HCF16-2C- Side lap detail Sketch up
download: view:
HCF16-2
download: view:
HCF16-2 Sketchup
download: view:
HCF16-1C
download: view:
HCF16-1C Sketchup
download: view:
HCF16-1
download: view:
HCF12-3C
download: view:
HCF12-2C
download: view:
HCF12-2C- Side lap detail Sketch up
download: view:
HCF12-2
download: view:
HCF12-2 Sketchup Sidelap
download: view:
HCF12-1C
download: view:
HCF12-1C- Side lap detail Sketch up
download: view:
Select Series 612
download: view:
Select Series 3D Final
download: view:
SelectSeries 612-12
download: view:
V Beam - Industrial Panels Detail Manual 2D Sections
download: view:
V Beam - Industrial Panels Detail Manual 3D Isometrics
download: view:
V Beam Profile
download: view:
Ultra Rib Profile
download: view:
SELECT SERIES 12
download: view:
SelectSeries - Neg Press Clip -Prototype
download: view:
Twin Fold
download: view:
Twin Fold Wood Deck Isometric
download: view:
Thin Seam Wood Deck Isometric
download: view:
Thin Seam STL Deck Isometric
download: view:
Thin Seam - 16in with Pencil Beads
download: view:
Thin Seam STL Deck ISO Sections
download: view:
Thin Seam - 16in with Shadow Lines
download: view:
Thin Seam Profile with Batten
download: view:
Thin Seam
download: view:
T-Rib Profile
download: view:
T-Rib
download: view:
Stand N Seam Profile
download: view:
Stand'N Seam STL Deck Isometric
download: view:
Stand'N Seam STL Deck ISO Sections
download: view:
Snap-On-Seam High Profile
download: view:
Snap-On-Seam Profile
download: view:
Snap-On-Seam with Shadow Lines
download: view:
Snap-On-Seam Wood Deck Sections
download: view:
Snap-On-Seam with Cap Install
download: view:
Slim Seam 12 inches
download: view:
Slim Seam Wood Deck Isometric
download: view:
Slim Seam Profile
download: view:
Power Seam 18 in flat
download: view:
Power Seam Profile
download: view:
Power Seam STL Deck ISO Sections
download: view:
Power Seam STL Deck Isometric
download: view:
Power Seam 18 in with stiff ribs
download: view:
Power Seam Wood Deck Isometric
download: view:
Posi Lock
download: view:
Posi-Lock Soffit
download: view:
Mighti Rib
download: view:
Mighti Rib (Fastening Schedule WF)
download: view:
Mighti Rib and Ultra Rib
download: view:
Mighti Rib PBR (42.75 inch coil)
download: view:
Mighti Rib I
download: view:
Mighti RIb (R Panel)
download: view:
LP-25 - Industrial Panels Detail Manual 3D Isometrics
download: view:
LP-25 - Liner Panel
download: view:
LP-15 - Industrial Panels Detail Manual 3D Isometrics
download: view:
LP-15 Liner Panel
download: view:
Catalogs for KNOTWOOD
Videos for KNOTWOOD
Fabral video of WHY FABRAL
2018-10-18
(Fabral) request for information
Fabral video of WHY METAL
2018-10-18
(Fabral) request for information
Fabral video of Safety First
2018-10-22
(Fabral) request for information
Fabral video of Installing Eave
2018-10-22
(Fabral) request for information
Fabral video of Overview of CondenStop
2018-10-22
(Fabral) request for information
Fabral video of Squaring the Panel
2018-10-22
(Fabral) request for information
Fabral video of Squaring a Panel
2018-10-22
(Fabral) request for information
Fabral video of Time Saving Benefits
2018-10-22
(Fabral) request for information
Fabral video of Installing Underlayment
2018-10-22
(Fabral) request for information
Fabral video of Installing First Panel
2018-10-22
(Fabral) request for information
Fabral video of Stand'N Seam Install video - Part 1
2018-10-22
(Fabral) request for information
Fabral video of Stand'N Seam Install video - Part 2
2018-10-22
(Fabral) request for information
Fabral video of Hemming a Panel
2018-10-22
(Fabral) request for information
Fabral video of Fastener Location and Lap Placement
2018-10-22
(Fabral) request for information
Fabral video of Installing Eave Trim
2018-10-22
(Fabral) request for information
Fabral video of Installing Gable Trim
2018-10-22
(Fabral) request for information
Fabral video of Installing the First Panel
2018-10-22
(Fabral) request for information
Fabral video of End-lapping Panels
2018-10-22
(Fabral) request for information
Fabral video of Standing Seam Clips
2018-10-22
(Fabral) request for information
Fabral video of Dormer side and endwalls
2018-10-22
(Fabral) request for information
Fabral video of Preparing for 2nd Panel
2018-10-22
(Fabral) request for information
Fabral video of Dormer Valley
2018-10-22
(Fabral) request for information
Fabral video of Installing the 2nd Panel
2018-10-22
(Fabral) request for information
Fabral video of Ridgecap Installation
2018-10-22
(Fabral) request for information
Fabral video of Folding the Gable Trim
2018-10-22
(Fabral) request for information
Fabral video of Installing the Gable Trim
2018-10-22
(Fabral) request for information
Fabral video of Dormer Valley Part 1
2018-10-22
(Fabral) request for information
Fabral video of Dormer Valley Part 2
2018-10-22
(Fabral) request for information
Fabral video of Installing Sidewall and Endwall
2018-10-23
(Fabral) request for information
Fabral video of Ridge Details
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Tools
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Hem Bending
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Installing Eave
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Installing the 1st Panel
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Installing Gable
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Installing the 2nd Panel
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Installing Ridge
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Installing Dormer Valley
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Installing Dormer Endwall & Sidewall
2018-10-23
(Fabral) request for information