Rated 5 based on 1 product reviews
Kattsafe

Safe Access and Fall Protection

CONTACT INFO
3921 Perry Blvd.
Whitestown, IN 46075
Toll Free: 888-637-7872
Phone: 317-769-7710
Continuing Education Logo
Request for information Kattsafe Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
Kattsafe > PRODUCT > Modular Ramp System - KBR1200

Reliable rooftop ramps that will guarantee safe and easy access to personnel and equipment. Made of high-strength aluminum with a non-penetrating base design, our rooftop ramps ensure maximum safety and minimum fuss during installation and use. Comes standard as 4ft wide with three different configurations to clear heights from 12in up to 36in.

  • OSHA and ANSI compliant

  • Made in the USA

  • In stock and ready to ship

  • Lightweight, high-tensile strength aluminum manufacturing

  • Pre-engineered design

  • Highest level of safe and easy access

  • Market leading, 5-year warranty



Product Sheet

Request a Quote

- Hide Gallery
Modular Ramp System

Modular Ramp System  

KBR1200  
1

Specifications for Modular Ramp System - KBR1200
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Videos for Modular Ramp System - KBR1200
Kattsafe video of FixFast XS Horizontal Lifeline System
2015-04-24T00:00:00+00:00Z
(Kattsafe) request for information
Kattsafe video of FixFast DukMat Rooftop Walkways
2015-04-24T00:00:00+00:00Z
(Kattsafe) request for information
Kattsafe video of FixFast Retractable stiles for internal KATT ladders
2015-04-24T00:00:00+00:00Z
(Kattsafe) request for information
Kattsafe video of FIXFAST USA - safe access products and fall protection systems
2014-02-21T00:00:00+00:00Z
(Kattsafe) request for information