YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
JOIN
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
Manufacturers
For Manufacturers
Get Specified More
Add your products to ARCAT
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
Manufacturers
For Manufacturers
Get Specified More
Add your products to ARCAT
Dortronics Systems, Inc.
CONTACT INFO
1668 Sag Harbor Tpk.
Sag Harbor
, NY
11963
Toll Free:
800-906-0137
Phone:
631-725-0505
http://www.dortronics.com
Request for information
Dortronics Systems, Inc.
Contact Us / RFI
USA reps
CONTENT
SOCIAL
Dortronics Systems, Inc.
>
PRODUCT
>
Key Switches - 5246 Series
Key Switches - 5246 Series
Under Desk Console
5246-K12 -
Key Removable in Off Position 3-3/4 x 2-1/2 x 1-1/2″
5246-K24 -
Key Removable in 2 Positions 3-3/4 x 2-1/2 x 1-1/2″
5246-K331 -
Key Removable in 1 Position 3-3/4 x 2-1/2 x 1-1/2″
5246-K332 -
Key Removable in 2 Positions 3-3/4 x 2-1/2 x 1-1/2″
5246-K65-HS -
High Security Key Out in 2 Positions 3-3/4 x 2-1/2 x 1-1/2″
Rated
5
based on
1
product reviews
- Hide Gallery
Catalogs for Key Switches - 5246 Series