X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Closet Doors, Barn Doors and Hardware
CONTACT INFO
110 Walker Dr.
Brampton
, ON, Canada
L6T 4H6
Phone:
905-791-7930
https://www.renin.com
Request for information
Renin
Contact Us / RFI
USA reps
Canadian reps
CONTENT
SOCIAL
Renin
>
PRODUCT
>
Mirror: Landscape 36" x 32"
Mirror: Landscape 36" x 32"
Sensor Touch On/Off control with integrated dimmer control
Low profile design cabinet keeps the mirror flush to the wall and creates more space within your room.
Encased LED light strips create balanced 360 degree lighting
LED light strips are wrapped in a silicone gasket protecting against moisture and prolong the mirror life
Hangs horizontally
Mounting hardware included
UL/CE Certified
- Hide Gallery
Catalogs
Videos
Catalogs for Mirror: Landscape 36" x 32"
Videos for Mirror: Landscape 36" x 32"
Renin video of Renin Barn Door Easy Latch Installation Instructions
2021-01-04T00:00:00+00:00Z
Renin Barn Door Easy Latch Installation Instructions
(Renin)
request for information
Renin video of Renin Barn Door Easy Latch Feature Video
2021-01-04T00:00:00+00:00Z
Renin Barn Door Easy Latch Feature Video
(Renin)
request for information
Renin video of Renin Closet Doors Overview
2021-01-04T00:00:00+00:00Z
Renin Closet Doors Overview
(Renin)
request for information
Renin video of Renin Barn Doors Overview
2021-01-04T00:00:00+00:00Z
Renin Barn Doors Overview
(Renin)
request for information
Renin video of Coastal Style Trident Closet Doors with Autumn Hachey
2021-01-04T00:00:00+00:00Z
Coastal Style Trident Closet Doors with Autumn Hachey
(Renin)
request for information
Renin video of Adding Color To Your Renin Barn Door with Autumn Hachey
2021-01-04T00:00:00+00:00Z
Adding Color To Your Renin Barn Door with Autumn Hachey
(Renin)
request for information
Renin video of Renin Simple Closet Door Solutions with Autumn Hachey
2021-01-04T00:00:00+00:00Z
Renin Simple Closet Door Solutions with Autumn Hachey
(Renin)
request for information
Renin video of Herringbone Barn Door Style with Autumn Hachey
2021-01-04T00:00:00+00:00Z
Herringbone Barn Door Style with Autumn Hachey
(Renin)
request for information
Renin video of InvisiGlide™ Hardware Kit Installation Video
2021-01-04T00:00:00+00:00Z
InvisiGlide™ Hardware Kit Installation Video
(Renin)
request for information
Renin video of Renin InvisiGlide Across The Wall Hardware Kit Feature Video
2021-01-04T00:00:00+00:00Z
Renin InvisiGlide Across The Wall Hardware Kit Feature Video
(Renin)
request for information
Renin video of Renin: How to Install a Barn Door
2021-01-04T00:00:00+00:00Z
Renin: How to Install a Barn Door
(Renin)
request for information
Renin video of This is Renin
2021-01-04T00:00:00+00:00Z
This is Renin
(Renin)
request for information
Renin video of Barn Door Soft Close Setup
2021-01-04T00:00:00+00:00Z
Barn Door Soft Close Setup
(Renin)
request for information
Renin video of How To Install Renin's Euro Bifold Sliding Door
2018-04-04T00:00:00+00:00Z
How To Install Renin's Euro Bifold Sliding Door
(Renin)
request for information
Renin video of How to Install Renin's Euro Bypass Sliding Door
2021-01-04T00:00:00+00:00Z
How to Install Renin's Euro Bypass Sliding Door
(Renin)
request for information
Renin video of Lowe's ReliaBilt Soft Close Barn Door
2021-01-05T00:00:00+00:00Z
Lowe's ReliaBilt Soft Close Barn Door
(Renin)
request for information
Renin video of Contemporary Aluminum Room Divider Slides Like a Dream
2021-01-05T00:00:00+00:00Z
Contemporary Aluminum Room Divider Slides Like a Dream
(Renin)
request for information
Renin video of How To Install Renin's Bent Strap Barn Door Hardware into Drywall.
2021-01-05T00:00:00+00:00Z
How To Install Renin's Bent Strap Barn Door Hardware into Drywall.
(Renin)
request for information
Renin video of How to Install Renin's Barn Door Hardware into Concrete Walls
2021-01-05T00:00:00+00:00Z
How to Install Renin's Barn Door Hardware into Concrete Walls
(Renin)
request for information
Renin video of Renin Corp Evolution of Renin Corp
2021-01-05T00:00:00+00:00Z
Renin Corp Evolution of Renin Corp
(Renin)
request for information
Renin video of How to Install Acme's Pocket Door and Hardware
2021-01-05T00:00:00+00:00Z
How to Install Acme's Pocket Door and Hardware
(Renin)
request for information
Renin video of Mirror Bifold Door Installation
2021-01-05T00:00:00+00:00Z
Mirror Bifold Door Installation
(Renin)
request for information
Renin video of How to Install Renin's Sliding Bifold Mirror Closet Door
2021-01-05T00:00:00+00:00Z
How to Install Renin's Sliding Bifold Mirror Closet Door
(Renin)
request for information
Renin video of How to Install Renin's Top-roll Sliding Bypass Mirror Closet Door
2021-01-05T00:00:00+00:00Z
How to Install Renin's Top-roll Sliding Bypass Mirror Closet Door
(Renin)
request for information
Renin video of How to Install Renin's Bottom-roll Bypass Sliding Mirror Closet Door
2021-01-05T00:00:00+00:00Z
How to Install Renin's Bottom-roll Bypass Sliding Mirror Closet Door
(Renin)
request for information
Renin video of How To Install Renin's Euro Bifold Sliding Door
2021-01-05T00:00:00+00:00Z
How To Install Renin's Euro Bifold Sliding Door
(Renin)
request for information
Renin video of How to Install Renin's Euro 3-Lite Bypass Sliding Closet Door
2021-01-05T00:00:00+00:00Z
How to Install Renin's Euro 3-Lite Bypass Sliding Closet Door
(Renin)
request for information
Renin video of How to Install Renin's Euro 5-Lite Bifold Sliding Closet Door
2021-01-05T00:00:00+00:00Z
How to Install Renin's Euro 5-Lite Bifold Sliding Closet Door
(Renin)
request for information
Renin video of How to Install Renin's Euro 1-Lite Sliding Bypass Closet Door
2021-01-05T00:00:00+00:00Z
How to Install Renin's Euro 1-Lite Sliding Bypass Closet Door
(Renin)
request for information
Renin video of How to Install Renin's Euro 3-Lite Bypass Sliding Closet Door
2021-01-05T00:00:00+00:00Z
How to Install Renin's Euro 3-Lite Bypass Sliding Closet Door
(Renin)
request for information
Renin video of How to Install Renin's Euro 5-Lite Bypass Sliding Closet Door
2021-01-05T00:00:00+00:00Z
How to Install Renin's Euro 5-Lite Bypass Sliding Closet Door
(Renin)
request for information
Renin video of Barn Door Soft Close Setup
2018-04-04T00:00:00+00:00Z
Barn Door Soft Close Setup
(Renin)
request for information
Renin video of How To Install Renin's Bent Strap Barn Door Hardware into Drywall
2018-04-04T00:00:00+00:00Z
How To Install Renin's Bent Strap Barn Door Hardware into Drywall
(Renin)
request for information
Renin video of How to Install Renin's Barn Door Hardware into Concrete Walls
2018-04-04T00:00:00+00:00Z
How to Install Renin's Barn Door Hardware into Concrete Walls
(Renin)
request for information
Renin video of How to Install Renin's Bottom-roll Bypass Sliding Mirror Closet Door
2018-04-04T00:00:00+00:00Z
How to Install Renin's Bottom-roll Bypass Sliding Mirror Closet Door
(Renin)
request for information
Renin video of How to Install Renin's Euro 1-Lite Sliding Bypass Closet Door
2018-04-04T00:00:00+00:00Z
How to Install Renin's Euro 1-Lite Sliding Bypass Closet Door
(Renin)
request for information
Renin video of How to Install Renin's Euro 3-Lite Bypass Sliding Closet Door
2018-04-04T00:00:00+00:00Z
How to Install Renin's Euro 3-Lite Bypass Sliding Closet Door
(Renin)
request for information
Renin video of How to Install Renin's Euro 5-Lite Bypass Sliding Closet Door
2018-04-04T00:00:00+00:00Z
How to Install Renin's Euro 5-Lite Bypass Sliding Closet Door
(Renin)
request for information
Renin video of How to Install Renin's Sliding Bifold Mirror Closet Door
2018-04-04T00:00:00+00:00Z
How to Install Renin's Sliding Bifold Mirror Closet Door
(Renin)
request for information
Renin video of How to Install Renin's Top-roll Sliding Bypass Mirror Closet Door
2018-04-04T00:00:00+00:00Z
How to Install Renin's Top-roll Sliding Bypass Mirror Closet Door
(Renin)
request for information
Renin video of Mirror Bifold Door Installation
2018-04-04T00:00:00+00:00Z
Mirror Bifold Door Installation
(Renin)
request for information
Renin video of Renin Corporate Video
2018-04-04T00:00:00+00:00Z
Renin Corporate Video
(Renin)
request for information