UNILOCK®
UNILOCK®
UNILOCK®
Pavements and Retaining Walls
CONTACT INFO
401 The West Mall Suite 610
Toronto, ON, Canada M9C 5J5
Toll Free: 800-864-5625
Phone:
Fax:
Request for information UNILOCK® Contact Us / RFI
Continuing Education Logo
CONTENT
CAD details
BIM - revit
Catalogs / Brochures
LEED data
UNILOCK® > PRODUCT > Large Format Pavers - Umbriano™
Large Format Pavers

Large Format Pavers  

Umbriano™  
1

Unilock's Umbriano is the ideal product for virtually any landscaping project. With its non-slip surface and stain resistant properties, it is ideal for walkways, patios or pool decks. Umbriano may be used in driveways or in high traffic areas if the correct sizes and laying patterns are installed. (see Important Information tab below)Umbriano is engineered specifically to out-perform the majority of paving stones available today. With its extremely dense molecular composition, it is unaffected by chlorine or salt pool water, and is resistant to de-icing salt erosion.The clean sharp edges of Umbriano are favored among architects and designers to add a contemporary or modern touch to any project.

Rated 5 based on 1 product reviews
Revit BIM Files for Large Format Pavers - Umbriano™

Unilock: Materials Umbriano

CAD Detail Files for Large Format Pavers - Umbriano™
Unilock - Typical Paver Cross Section - Roof Pavers
download: view:
Unilock - Typical Paver Cross Section
download: view:
Specifications for Large Format Pavers - Umbriano™
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Large Format Pavers - Umbriano™
Videos for Large Format Pavers - Umbriano™
UNILOCK® video of Why Unilock
2018-10-10
(UNILOCK®) request for information
UNILOCK® video of Acid Test
2019-06-30
(UNILOCK®) request for information
UNILOCK® video of EasyClean
2019-06-30
(UNILOCK®) request for information
UNILOCK® video of Melk Project
2019-06-30
(UNILOCK®) request for information
UNILOCK® video of Navy Pier Project
2019-06-30
(UNILOCK®) request for information
UNILOCK® video of Yorkville Story
2019-06-30
(UNILOCK®) request for information