Rated 5 based on 1 product reviews
Gallery System Art Displays

Picture Hanging and Lighting Systems

CONTACT INFO
213 School St. Suite 208
Gardner, MA 01440
Toll Free: 800-460-8703
Phone: 781-237-8856
Request for information Gallery System Art Displays Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
press releases
SOCIAL
Gallery System Art Displays > PRODUCT > Looped cable hangers

A system for use in areas already equipped with picture rails and S-hooks, or with installed wall hooks - it gives you instant access to the strength and flexibility of the Gallery Stainless Steel Cable System.  The sleek stainless steel looped cable attaches to your existing mounting, and your choice of hook slides easily up and down for quick vertical adjustment.

 

  • Cables are thin - just 1.2mm  - yet capable of supporting up to 88 pounds (when used in pairs - 44 pounds per cable hanger)
  • Hangs on any picture rail hook or wall hook
  • Quick and easy to hang or re-hang on adjustable picture hooks
  • Classic Hook locks with the simple wrench provided; Push-Button Hook offers instant tool-free adjustment; Security Hook resists tampering and theft

 

- Hide Gallery
Looped cable hangers

Specifications for Looped cable hangers
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Looped cable hangers
Videos for Looped cable hangers
Gallery System Art Displays video of Using the Gallery System Pushbutton Hook
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays) request for information
Gallery System Art Displays video of Arranging Art On Your Wall: Picture Hanging Ideas from a Gallery Owner
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays) request for information
Gallery System Art Displays video of Hang Art the Elegantly Simple Way: Gallery System Art Hanging Systems
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays) request for information
Gallery System Art Displays video of Art Hanging Crisis Averted By Gallery System Art Hanging System
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays) request for information
Gallery System Art Displays video of The Integrity of the Show: Kaji Aso Studio and Gallery System Art Displays
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays) request for information
Gallery System Art Displays video of Gallery Owner Marilyn Swift on Gallery System
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays) request for information