Airolite Co. (The)
Airolite Co. (The)
Architectural Louvers, Custom Grilles, Sunscreens and Sun Controls
CONTACT INFO
P.O. Box 410
Schofield, WI 54476
Phone: 715-841-8757
Request for information Airolite Co. (The) Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Airolite Co. (The) > PRODUCT > Louver Screens - CV605

Airolite architectural louver screens are custom designed to your specification to function as architectural accents or entire facades, sight or solar screen, and security barriers. They are fabricated from extruded aluminum, assembled entirely by welding and finished-after-assemble to ensure the highest product quality and durability available. All materials are available in Airolite's broad array of enamel, fluorpolymer, clear and color anodize coatings in standard and customer colors.

Material: Extruded Aluminum, Alloy 6063-T5
Thickness: 0.081" (2.06 mm)
Louver Screen Depth: 5" (127.0 mm)
Percent Free Area: 55%

Rated 5 based on 1 product reviews
- Hide Gallery
Louver Screens

Specifications for Louver Screens - CV605
08 90 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Louver Screens - CV605
Videos for Louver Screens - CV605
Airolite Co. (The) video of Airolite - ARL AMCA 500 L - Louver Water Penetration Test
2014-01-28
(Airolite Co. (The)) request for information
Airolite Co. (The) video of Louvers, Grilles and Vents SpecWizard from Airolite Updated
2015-03-27
(Airolite Co. (The)) request for information