YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
Airolite Co. (The)
Architectural Louvers, Custom Grilles, Sunscreens And Sun Controls
CONTACT INFO
CONTENT
Airolite Co. (The)
>
PRODUCT
> Louver Screens - SV962
Louver Screens - SV962
Material: Extruded Aluminum, Alloy 6063-T5
Thickness: 0.081" (2.06 mm)
Louver Screen Depth: 2" (50.8 mm)
Percent Free Area: 17%
Rated
5
based on
1
product reviews
Specs
Specwizards
Catalogs
Video
Specifications
for Louver Screens - SV962
08 90 00
Louvers
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
BusinessApplication
Building Construction Specifications
Specwizards®
for Louver Screens - SV962
08 90 00 |
Louvers
BusinessApplication
Building Construction Specifications
Launch Specwizard®
or download spec:
Word - Docx
RTF
Word Perfect
Text
Request Info
Catalogs
for Louver Screens - SV962
text/html
American Brand
additional product information
text/html
Architectural Louvers
additional product information
text/html
Architectural Sun Controls
additional product information
text/html
Architectural Grilles & Screens
additional product information
text/html
Finishes & Colors
additional product information
text/html
Airowood Woodgrain Finish
additional product information
text/html
Louvers for Data Centers
additional product information
text/html
Louvers for Warehouse & Distribution Centers
additional product information
text/html
AMCA 550
additional product information
text/html
AFG501 Louver
additional product information
text/html
T6796 Adjustable Blade Louver
additional product information
Videos
for Louver Screens - SV962
Airolite Co. (The) video of Airolite - ARL AMCA 500 L - Louver Water Penetration Test
2014-01-28
Airolite - ARL AMCA 500 L - Louver Water Penetration Test
[
Airolite Co. (The)
product information
]
[
request for information
]
Airolite Co. (The) video of Louvers, Grilles and Vents SpecWizard from Airolite Updated
2015-03-27
Louvers, Grilles and Vents SpecWizard from Airolite Updated
[
Airolite Co. (The)
product information
]
[
request for information
]