X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Siding, Shake, Stone and Accessories
CONTACT INFO
5A - 225 Henry St.
Brantford
, ON, Canada
N3S 7R4
Toll Free:
888-648-8364
Phone:
https://www.mittensiding.com
Request for information
MITTEN Building Products
Contact Us / RFI
CONTENT
SOCIAL
MITTEN Building Products
>
PRODUCT
>
Louvered Shutters
Louvered Shutters
Available in 17 colors
Available widths: 12" - 14"
Available lengths: 22" - 72" in 1/4" increments
- Hide Gallery
Catalogs
Videos
Catalogs for Louvered Shutters
Videos for Louvered Shutters
MITTEN Building Products video of Mitten PlyGem
2017-12-12T00:00:00+00:00Z
Mitten PlyGem
(MITTEN Building Products)
request for information
MITTEN Building Products video of PLY GEM Mitten Aluminium
2017-12-12T00:00:00+00:00Z
PLY GEM Mitten Aluminium
(MITTEN Building Products)
request for information
MITTEN Building Products video of PLY GEM Mitten Vinyl Siding
2017-12-12T00:00:00+00:00Z
PLY GEM Mitten Vinyl Siding
(MITTEN Building Products)
request for information
MITTEN Building Products video of PLY GEM Mitten Vinyl Siding French
2017-12-12T00:00:00+00:00Z
PLY GEM Mitten Vinyl Siding French
(MITTEN Building Products)
request for information
MITTEN Building Products video of PLYGEM Design Windows
2017-12-12T00:00:00+00:00Z
PLYGEM Design Windows
(MITTEN Building Products)
request for information
MITTEN Building Products video of PLYGEM Mitten Aluminium FRENCH
2017-12-12T00:00:00+00:00Z
PLYGEM Mitten Aluminium FRENCH
(MITTEN Building Products)
request for information
MITTEN Building Products video of PLYGEM Mitten Shake and Stone
2017-12-12T00:00:00+00:00Z
PLYGEM Mitten Shake and Stone
(MITTEN Building Products)
request for information
MITTEN Building Products video of PLYGEM VIsta Windows
2017-12-12T00:00:00+00:00Z
PLYGEM VIsta Windows
(MITTEN Building Products)
request for information
MITTEN Building Products video of SpecWizard Video for MITTEN Building Products - 07 46 33 Vinyl Siding
2022-09-14T00:00:00+00:00Z
SpecWizard Video for MITTEN Building Products - 07 46 33 Vinyl Siding
(MITTEN Building Products)
request for information