Sherwin-Williams
Sherwin-Williams
Paints, Primers and Coatings
CONTACT INFO
CONTENT
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
Sherwin-Williams > PRODUCT > Loxon® 40% Silane Water Repellant

Loxon® clear 40% Silane water repellants defend masonry and concrete against chloride attack and wind-driven rain. Engineered for large commercial projects, these easy-to apply water repellants penetrate the surface for maximum protection. With minimal prep and cleanup, Loxon delivers a transparent, no-sheen finish for a natural, uncoated look, without marring glass or metal flashing. Loxon 40% Silane Vertical Water Repellant offers a premium, high-performance transparent coating that seals out moisture and chloride ion intrusion. Available in a formula that complies with OTC and CARB (2000) VOC content regulations. Ideal for large, commercial masonry and concrete structures. Will not mar glass or metal flashing for minimal prep and cleanup. Penetrate the surface to provide outstanding protection against wind-driven rain and chloride ion intrusion.

 

  • Meets ASTM standards for water repellency.
  • Produce a clear, no-sheen finish for a natural look that lasts.
  • Conveniently available at local Sherwin-Williams stores

 

Rated 5 based on 1 product reviews
- Hide Gallery
Loxon® 40% Silane Water Repellant

Specifications for Loxon® 40% Silane Water Repellant
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Loxon® 40% Silane Water Repellant
BusinessApplication
Building Construction Specifications
 
Catalogs for Loxon® 40% Silane Water Repellant
Videos for Loxon® 40% Silane Water Repellant
Sherwin-Williams video of This is Sherwin-Williams
2018-06-13
(Sherwin-Williams) request for information