Rated 5 based on 1 product reviews
Pellerin Milnor Corp.

Commercial Laundry Machinery

CONTACT INFO
700 Jackson St.
Kenner, LA 70062
Toll Free: 800-469-8780
Phone: 504-467-9591
Request for information Pellerin Milnor Corp. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Pellerin Milnor Corp. > PRODUCT > M-Series Dryer

With a wide range of capacities, air flow velocities, heat input BTUs, operating fuel options, and control packages, the M-Series dryers are high performance with the features you need. Some dryers will fit through a 3'-0" doorway, some are front-serviceable and others have a roller drive. All M-Series dryers are more compact than other dryers. They install close to the wall because there's little to service from the rear of the machine.

 

Some M-Series dryers offer dual timer control option or Phase 7 microprocessor control features. Phase 7 features efficient automatic or manual mode, smart lint monitor for models with lint drawers, ignition retries and anti-wrinkle cool down. Phase 7 technology also provides an optional Fire Suppression System (cold weather FSS also optional) to protect against fire damage caused by spontaneous combustion. Additional safeties include multi-point high temperature monitoring that will shut off the burner if the temperature exceeds the set point parameters.
 

  M30V - 30 lb.*

  M50V - 50 lb.*

  M758V - 75 lb.*

  M78 - 75 lb., fits through a 3'-0" door *

  M82 - 80 lb* 

  M96 - 95 lb* 

  M115 - 115 lb*. 

  M122 - 120 lb., roller drive *

  M130 - 120 lb.* 

  M170 - 170 lb.* 

  M175- 170 lb., front serviceable* 

  M190 - 190 lb.*

  M202- 200 lb. *

 

*Energy Star excludes all commercial clothes dryers.
 

- Hide Gallery
M-Series Dryer

Revit BIM Files for M-Series Dryer

Commercial Laundry: Dryers: Weight Rated - M175 Gas

Commercial Laundry: Dryers: Weight Rated - M115 Electric

Commercial Laundry: Dryers: Weight Rated - M115 Gas

Commercial Laundry: Dryers: Weight Rated - M115 Steam

Commercial Laundry: Dryers: Weight Rated - M122 Electric

Commercial Laundry: Dryers: Weight Rated - M122 Gas

Commercial Laundry: Dryers: Weight Rated - M122 Steam

Commercial Laundry: Dryers: Weight Rated - M130 Electric

Commercial Laundry: Dryers: Weight Rated - M130 Gas

Commercial Laundry: Dryers: Weight Rated - M130 Steam

Commercial Laundry: Dryers: Weight Rated - M170 Electric

Commercial Laundry: Dryers: Weight Rated - M170 Gas

Commercial Laundry: Dryers: Weight Rated - M170 Steam

Commercial Laundry: Dryers: Weight Rated - M175 Steam

Commercial Laundry: Dryers: Weight Rated - M190 Gas

Commercial Laundry: Dryers: Weight Rated - M190 Steam

Commercial Laundry: Dryers: Weight Rated - M30 V Electric

Commercial Laundry: Dryers: Weight Rated - M30 V Gas

Commercial Laundry: Dryers: Weight Rated - M30 V Steam

Commercial Laundry: Dryers: Weight Rated - M50 V Electric

Commercial Laundry: Dryers: Weight Rated - M50 V Gas

Commercial Laundry: Dryers: Weight Rated - M50 V Steam

Commercial Laundry: Dryers: Weight Rated - M758 V Electric

Commercial Laundry: Dryers: Weight Rated - M758 V Gas

Commercial Laundry: Dryers: Weight Rated - M758 V Steam

Commercial Laundry: Dryers: Weight Rated - M78 Electric

Commercial Laundry: Dryers: Weight Rated - M78 Gas

Commercial Laundry: Dryers: Weight Rated - M82 Gas

Commercial Laundry: Dryers: Weight Rated - M82 Steam

Commercial Laundry: Dryers: Weight Rated - M96 Gas

CAD Drawings for M-Series Dryer
M115 115 lb. capacity gas, steam or electric dryer
download: view:
M122 120 lb. capacity gas, steam or electric dryer
download: view:
M130 120 lb. capacity gas, steam or electric dryer
download: view:
M170 170 lb. capacity gas, steam or electric dryer
download: view:
M175 170 lb. capacity gas or steam dryer
download: view:
M202 200 lb. capacity gas or steam dryer
download: view:
M30V 30 lb. capacity gas, steam or electric dryer
download: view:
M50V 50 lb. capacity gas, steam or electric dryer
download: view:
M758V 75 lb. capacity gas, steam or electric dryer
download: view:
M78V 75 lb. capacity gas or electric dryer
download: view:
M82 80 lb. capacity gas or steam dryer
download: view:
M96 95 lb. capacity gas dryer
download: view:
Specifications for M-Series Dryer
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for M-Series Dryer
BusinessApplication
Building Construction Specifications
 
Catalogs for M-Series Dryer
Videos for M-Series Dryer
Pellerin Milnor Corp. video of SpecWizard from Pellerin
2015-03-03T00:00:00+00:00Z
(Pellerin Milnor Corp.) request for information