MIFAB, Inc.
MIFAB, Inc.
Roof and Scupper Drain Grates
CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773.341.3030
Continuing Education Logo
Request for information MIFAB, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
MIFAB, Inc. > PRODUCT > MI-HUB Regular Duty No Hub Coupling

MIFAB® Series MI-HUB (specify size) shielded no hub couplings are manufactured with gaskets made from neoprene that meets the requirements of ASTM C-564 housed inside a Type 301 stainless steel corrugated shield. Two (2" through 4" size), four (6" through 10" size) or six (12" and 15" sizes) Type 301 stainless steel clamps tightened with 5/16" Type 305 stainless steel hex head screws surround the shield to provide the sealing force. MI-HUB Series Couplings are tested and certified to the ASTM-#C1277-2018, CISPI 310-2010, CSA B602-2016 (File # 247608) and B70 Standards. They are listed with IAPMO and NSF certified to CISPI 310. Also tested and certified by Intertek Testing Services to CAN/ULC S102.2-07 “Smoke Test."

 

Rated 5 based on 1 product reviews
- Hide Gallery
MI-HUB Regular Duty No Hub Coupling

Revit BIM Files for MI-HUB Regular Duty No Hub Coupling

MI HUB

Specifications for MI-HUB Regular Duty No Hub Coupling
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for MI-HUB Regular Duty No Hub Coupling
Videos for MI-HUB Regular Duty No Hub Coupling
MIFAB, Inc. video of MIFAB Quick Hub No Hub Couplings
2021-02-12
(MIFAB, Inc.) request for information