Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773.341.3030
Continuing Education Logo
Request for information MIFAB, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
MIFAB, Inc. > PRODUCT > MI-HUB-TRTW Transition No Hub Coupling

MIFAB® Series MI-HUB-TRTW shielded transition couplings are manufactured with gaskets made from neoprene compound that meets the requirements of ASTM C-564 housed inside a Type 300 stainless steel shield. Two Type 300 stainless steel clamps tightened with 5/16" Type 300 stainless steel hex head screws surround the shield to provide the sealing force. The MI-HUB-TRTW Series of shielded transition couplings are tested and certified to ASTM Standard 1460-2012 and CSA Standard B602-2016 and listed with I.A.P.M.O. All models are listed to the National Plumbing Code of Canada and relevant Canadian Standard(s) and bear the cUPC mark of conformity. Non constant temperature rating is 140 F.

 

- Hide Gallery
MI-HUB-TRTW Transition No Hub Coupling

Specifications for MI-HUB-TRTW Transition No Hub Coupling
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for MI-HUB-TRTW Transition No Hub Coupling
Videos for MI-HUB-TRTW Transition No Hub Coupling
MIFAB, Inc. video of MIFAB Quick Hub No Hub Couplings
2021-02-12T00:00:00+00:00Z
(MIFAB, Inc.) request for information