MIFAB, Inc.
MIFAB, Inc.
Roof and Scupper Drain Grates
CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773.341.3030
Continuing Education Logo
Request for information MIFAB, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
MIFAB, Inc. > PRODUCT > MI-QXHUB Heavy Duty Quick Hub Coupling

MIFAB® Series MI-QXHUB (specify size) heavy duty shielded no hub couplings are manufactured with gaskets made from neoprene (meets the requirements of ASTM C-564) housed inside a Type 304 stainless steel corrugated shield. Four (2" through 4" size), six (5" through 12" size) Type 304 stainless steel clamps tightened with 3/8" Type 305 stainless steel hex head screws surround the shield to provide the sealing force. MI-QXHUB Series Couplings are tested and certified to the ASTM-C1540-2018 and CSA B602 Standards and listed with I.A.P.M.O. The MI-QXHUB are also tested and certified by Intertek Testing Services to the CAN/ULC S102.2-10 “Smoke Test". The MI-QXHUB are tested by IAPMO to comply to the FM 1680-1989 Standard (except for markings).

 

Rated 5 based on 1 product reviews
- Hide Gallery
MI-QXHUB Heavy Duty Quick Hub Coupling

Specifications for MI-QXHUB Heavy Duty Quick Hub Coupling
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for MI-QXHUB Heavy Duty Quick Hub Coupling
Videos for MI-QXHUB Heavy Duty Quick Hub Coupling
MIFAB, Inc. video of MIFAB Quick Hub No Hub Couplings
2021-02-12
(MIFAB, Inc.) request for information