A&C Plastics, Inc.
undefined by A&C Plastics, Inc.
Plexiglass Acrylic And Polycarbonate Sheets
CONTACT INFO
CONTENT
A&C Plastics, Inc. > PRODUCT > Makrolon GP Sheets
Makrolon GP Sheets

Makrolon GP Sheet is a clear, polished surface, Ultraviolet-stabilized polycarbonate for use in glazing and industrial applications. Offering high performance and economy, Makrolon GP polycarbonate sheet meets or exceeds the physical properties of any product in its class. This superior performance is backed by a five-year warranty against breakage. GP Polycarbonate Sheet is used extensively in school and factory glazing for protection against both accidental breakage and deliberate vandalism. In manufacturing environments, this high impact material excels in applications like machine guards, noise abatement shields, clear workstation partitions, freight doors and other in-plant glazings.



High Impact Strength Makrolon sheet is virtually unbreakable with 250 times the impact strength of float glass and 30 times that of acrylic sheeting. Code compliance Makrolon GP polycarbonate sheet products satisfy major building code requirements for a CC-1 rating in construction applications (BOCA, ICBO, SBCCI). Makrolon GP sheet products are listed with Underwriters Laboratories for the UL flammability standard and the UL972 standard for burglary resistant glazing materials. Additionally, Makrolon is approved for Consumer Product Safety Commission (CPSC 16CFR 1201) Categories I & II and ANSI Z97.1-1984 Safety Glazing Standards.


Click here to request samples


Rated 5 based on 1 product reviews

Specifications for Makrolon GP Sheets

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW