Rated 5 based on 1 product reviews
Armatherm

Thermal Bridging Solutions

CONTACT INFO
1 Titleist Dr.
Acushnet, MA 02743
Phone: 844-360-1036
Continuing Education Logo
Request for information Armatherm Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
Webinars
press releases
SOCIAL

Masonry veneer walls require tie-backs and shelf angles which form significant thermal bridges and can reduce a walls' R value by as much as 50% making it difficult to meet energy codes. Shelf angles transfer the masonry load back to the buildings' structural steel or concrete slab edge interrupting the continuous insulation of the wall assembly creating a linear thermal bridge.


To improve the U value of a masonry wall assembly, the shelf angle can be connected to the structure at discreet, evenly spaced points such as plate “blades" allowing the insulation to pass behind the steel angle, thus reducing the effects of a continuous thermal bridge. However, building the shelf angle outwards requires larger geometries and additional material to support the cantilevered load.


Masonry Shelf Angle Thermal Break

Alternatively, Armatherm™ FRR structural thermal break material can be used directly behind the masonry shelf angle as a thermal break within the insulating layer. The Armatherm™ thermal break significantly reduces the linear transmittance (heat loss) of the shelf angle connection. Rigid, metal flashing used as waterproofing can also be replaced with a non-conductive, self-adhered membrane to reduce the effects of thermal bridging further.


What is Thermal Bridging?

- Hide Gallery
Masonry Shelf Angle Thermal Bridging Solution

Masonry Shelf Angle Thermal Bridging Solution  

1

Revit BIM Files for Masonry Shelf Angle Thermal Bridging Solution

Structural Thermal Bridging Detail: Break Pad Column Isolation

Structural Thermal Bridging Detail: Break Pad Foundation to Wall Connection Roof to Parapet Connection

Structural Thermal Bridging Detail: Break Pad Steel Post to Rafter Beam Connection Direct

Structural Thermal Bridging Detail: Break Pad Steel Post to Rafter Beam Connection Via Stub

Structural Thermal Bridging Detail: Fiber Cement CMU Base of Wall

Structural Thermal Bridging Detail: Fiber Cement CMU Inside Corner

Structural Thermal Bridging Detail: Fiber Cement CMU Outside Corner

Structural Thermal Bridging Detail: Fiber Cement CMU Sliding Door Head

Structural Thermal Bridging Detail: Fiber Cement CMU Sliding Door Jamb

Structural Thermal Bridging Detail: Fiber Cement CMU Swing Door Head

Structural Thermal Bridging Detail: Fiber Cement CMU Swing Door Jamb

Structural Thermal Bridging Detail: Fiber Cement CMU Top of Wall

Structural Thermal Bridging Detail: Fiber Cement CMU Wall Plan

Structural Thermal Bridging Detail: Fiber Cement CMU Wall Section

Structural Thermal Bridging Detail: Fiber Cement CMU Window Head

Structural Thermal Bridging Detail: Fiber Cement CMU Window Jamb

Structural Thermal Bridging Detail: Fiber Cement CMU Window Sill

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Base of Wall

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Inside Corner

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Outside Corner

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Sliding Door Head

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Sliding Door Jamb

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Swing Door Head

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Swing Door Jamb

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Top of Wall

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Wall Plan

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Wall Section

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Window Head

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Window Jamb

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Window Sill

CAD Drawings for Masonry Shelf Angle Thermal Bridging Solution
5450-002 - Thermal Break Pad - Steel Post to Rafter/Beam Connection (Direct)
download: view:
Catalogs for Masonry Shelf Angle Thermal Bridging Solution
Videos for Masonry Shelf Angle Thermal Bridging Solution
Armatherm video of Cladding / Wall Panel
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Column Base and Foundation Wall
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How the Armatherm™ Z-Girt reduces thermal bridging through cladded and panelled walls
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging at roof connections with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging through a steel canopy or balcony with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging through shelf angles with Armatherm™.
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging through wall-to-foundation transitions with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Masonry Shelf Angle
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Parapet / Roof Penetration
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Steel Canopy / Balcony
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Thermal Bridging Explained
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Thermal bridging explained
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information