Rated 5 based on 1 product reviews
CONTACT INFO
20 Jetview Dr.
Rochester, NY 14624
Toll Free: 844-200-7336
Phone:
Continuing Education Logo
Request for information Green Umbrella Systems Contact Us / RFI
Green Umbrella Systems > PRODUCT > Max Defense Treatment System™

A good team is a team whose strengths complement one another, a good team plays well together. It is important that chemistry applied to concrete follows the same principle. Concrete treatments that complement one another; coupled with the proper mechanically ground, honed, and polished floor can create a winning combination for your polished concrete needs.


The Green Umbrella Max Defense Treatment System™ is made up of three key players: Green Umbrella Dry Shield™ has one of the highest abrasion resistance levels on the market. Green Umbrella Shield & Enhance™ has a superior chloride screen. To finish of the lineup Green Umbrella Microfilm™ offers a repairable surface layer making Green Umbrella Max Defense Treatment System™ a team that has you covered.


Features & Benefits

High Performance Concrete

  • Designed for environmental wet Grinding, Honing and Polishing
  • pH neutral
  • Will not form white residue that has to be recut
  • Increases hardness and density, while reducing porosity
  • Requires no rinsing & disposal and will not gel on surface
  • Resists penetration by oils, chemicals and other stain-causing materials
  • Decreases black tire marking from lift trucks and other equipment
  • Increased hardness and density
  • Adds dust and stain proofing properties
  • Salt Protectant
  • Excellent resistance to efflorescence, fungi and mildew growth
  • Stands up to heavy abrasion and floor traffic while providing excellent slip resistance
  • Highly resistant to aviation oils for up to 48 hours
  • Resists acid and chemical exposure
  • Not prone to whitening, will not peel or flake
  • USDA/FDA approved for incidental food contact
  • Very low maintenance


- Hide Gallery
Max Defense Treatment System™