Rated 5 based on 1 product reviews
Maxxon Corp.

Underlayments & Sound Control Mats

CONTACT INFO
920 Hamel Rd. P. O. Box 253
Hamel, MN 55340
Toll Free: 800-356-7887
Phone: 763-478-9600
Continuing Education Logo
Request for information Maxxon Corp. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
building construction projects
SOCIAL
DISTRIBUTION

See web site for information.

Maxxon Corp. > PRODUCT > Maxxon® Commercial Pro Level-Right®

Maxxon® Commercial Pro Level-Right®  underlayment is a self-leveling, hydraulic cement-based product designed for capping concrete, existing floor goods and adhesive residue. It can be applied from featheredge to 3" thick. Maxxon Commercial Pro Level-Right provides compressive strengths from 5,000 to 7,000 psi (34.5 - 48.3 MPa) and can be walked on 2-4 hours after set

Request More Product Information
Technical Data Sheet
Safety Data Sheet

 

- Hide Gallery
Maxxon® Commercial Pro Level-Right®

Revit BIM Files for Maxxon® Commercial Pro Level-Right®

Flooring Underlayment: Level Right

Specifications for Maxxon® Commercial Pro Level-Right®
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Videos for Maxxon® Commercial Pro Level-Right®
Maxxon Corp. video of Acousti-Mat Installation
2014-07-23T00:00:00+00:00Z
(Maxxon Corp.) request for information
Maxxon Corp. video of Maxxon Underlayments
2014-07-30T00:00:00+00:00Z
(Maxxon Corp.) request for information
Maxxon Corp. video of Maxxon on Hometime TV
2014-07-23T00:00:00+00:00Z
(Maxxon Corp.) request for information
Maxxon Corp. video of Testimonials
2014-07-23T00:00:00+00:00Z
(Maxxon Corp.) request for information
Maxxon Corp. video of Testimonials
2014-07-23T00:00:00+00:00Z
(Maxxon Corp.) request for information