Hillrom
Hillrom
Health Care Industry Products and Solutions
CONTACT INFO
1069 State Route 46 E.
Batesville, IN 47006
Toll Free: 812-934-7777
Phone:
Request for information Hillrom Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Hillrom > PRODUCT > Metro Bariatric Guest Chairs - Art of Care®

Art of Care® Bariatric Guest Chairs distributed by Hillrom provide stylish and comfortable seating support for heavier guests. Designed for use in patient rooms or public waiting room areas, Hillrom styles Metropolitan® and Opera® bariatric guest chairs with STEELock™ construction technology deliver comfort and durability. The patented, fully suspended seating construction offered in three seat width options (24 inches, 30 inches and 40 inches) accommodates guests up to 750 lbs (340 kg) without the use of uncomfortable plywood decking. Fully upholstered chairs in small, medium and large sizes are available in eight designs providing superior comfort and style in any weight class.


Rated 5 based on 1 product reviews
- Hide Gallery
Metro Bariatric Guest Chairs

Revit BIM Files for Metro Bariatric Guest Chairs - Art of Care®

Med-Surg: Patient Safety: Healthcare Art of Care Chair Visitor Metropolitan

Med-Surg: Advanced Technology: Healthcare Art of Care Chair Visitor Metropolitan

Med-Surg General: Healthcare Art of Care Chair Visitor Metropolitan

Early Mobility: Healthcare: Art of Care Chair Visitor Metropolitan

ICU: Healthcare: Art of Care Chair Visitor Metropolitan

ICU: Healthcare: Art of Care Three: Positioin: Recliner

ER: Healthcare: Art of Care Chair Visitor Metropolitan

Catalogs for Metro Bariatric Guest Chairs - Art of Care®
Videos for Metro Bariatric Guest Chairs - Art of Care®
Hillrom video of Hillrom SpecWizard for Health Care Industry Products and Solutions
2017-05-09
(Hillrom) request for information
Hillrom video of Experience the new Hillrom
2020-07-30
(Hillrom) request for information
Hillrom video of Hillrom | Field Service
2020-07-30
(Hillrom) request for information