Renin
Renin
Closet Doors, Barn Doors and hardware
CONTACT INFO
110 Walker Dr.
Brampton, ON, Canada L6T 4H6
Phone: 905-791-7930
Request for information Renin Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
SOCIAL
Renin > PRODUCT > Mirror: Cassini 24" x 27.5" x 4.7"
  • Illuminated mirror with built in on/off switch provides balanced lighting
  • Two 6mm tempered glass shelves are adjustable to fit your toiletry needs.
  • Powder coated steel cabinet provides maximum protection against humidity and moisture
  • Sleek 2 door design for easier access to the contents within the cabinet
  • Encased LED light strips create balanced lighting on both sides of the mirror
  • Mounting hardware included
  • UL/CE Certified



Rated 5 based on 1 product reviews
+ Photo Gallery
Catalogs for Mirror: Cassini 24" x 27.5" x 4.7"