MITTEN Building Products
MITTEN Building Products

Siding, Shake, Stone and Accessories

CONTACT INFO
5A - 225 Henry St.
Brantford, ON, Canada N3S 7R4
Toll Free: 888-648-8364
Phone:
Request for information MITTEN Building Products Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
MITTEN Building Products > PRODUCT > Mitten Vinyl Soffit

Mitten vinyl soffit in a variety of sizes, profiles & colours. This wide range of options allows homeowners and designers alike to find the perfect solution for their next soffit project.

Vinyl soffit will not rot, peel, chip, flake or blister and vinyl never needs painting. All Mitten vinyl soffit products feature a Limited Lifetime Warranty.

  • Double 5" Soffit

U-groove design and an attractive appearance combined in rigid and durable premium vinyl.

Double 5"; Profile

Available in 4 rustic and all 16 natural colours

0.040" thickness

  • Triple 4" Soffit

U-groove profile is designed for greater rigidity and performance.

Triple 4" Profile

Available in 11 standard colours

Black and Musket Brown available in select profiles for soffit use only

0.040" thickness

  • 7"; Beaded Soffit

Beaded soffit adds character and a finishing touch to porch ceilings or larger areas

Single 7" profile

Available Frost (White)

0.040" thickness

  • Equinox Soffit

Premium 10" wide heavy-duty soffit engineered to perform

Triple 3-1/2" Profile

Available in 3 colours (Frost, Brownstone, Musket Brown)

0.045" thickness

  • Jamb-Fit Soffit

A durable soffit with an easy to install lock

Double 4" or Quad 4" profiles available

Available in 3 natural colours (Frost, Bone, Brownstone) as well as Black

0.040" thickness


Rated 5 based on 1 product reviews
- Hide Gallery
Mitten Vinyl Soffit

CAD Drawings for Mitten Vinyl Soffit
D4 Jambfit
download: view:
Q4 Jambfit
download: view:
QA 1121 T4 SOFFIT NEW
download: view:
Specifications for Mitten Vinyl Soffit
07 46 33
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Mitten Vinyl Soffit
BusinessApplication
Building Construction Specifications
 
Catalogs for Mitten Vinyl Soffit
Videos for Mitten Vinyl Soffit
MITTEN Building Products video of Mitten PlyGem
2017-12-12
(MITTEN Building Products) request for information
MITTEN Building Products video of PLY GEM Mitten Aluminium
2017-12-12
(MITTEN Building Products) request for information
MITTEN Building Products video of PLY GEM Mitten Vinyl Siding
2017-12-12
(MITTEN Building Products) request for information
MITTEN Building Products video of PLY GEM Mitten Vinyl Siding French
2017-12-12
(MITTEN Building Products) request for information
MITTEN Building Products video of PLYGEM Design Windows
2017-12-12
(MITTEN Building Products) request for information
MITTEN Building Products video of PLYGEM Mitten Aluminium FRENCH
2017-12-12
(MITTEN Building Products) request for information
MITTEN Building Products video of PLYGEM Mitten Shake and Stone
2017-12-12
(MITTEN Building Products) request for information
MITTEN Building Products video of PLYGEM VIsta Windows
2017-12-12
(MITTEN Building Products) request for information
MITTEN Building Products video of SpecWizard Video for MITTEN Building Products - 07 46 33 Vinyl Siding
2022-09-14
(MITTEN Building Products) request for information