Marco Group Inc.
Marco Group Inc.
Classroom and Office Furniture
CONTACT INFO
5400 Doniphan Dr.
Neosho, MO 64850
Toll Free: 888-627-2601
Phone: 417-455-9663
Request for information Marco Group Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Catalogs / Brochures
LEED data
SOCIAL
Marco Group Inc. > PRODUCT > Mobile Instrument Racks

Features:

  • Side panels are 3/4" thick, 45# particleboard with thermofused laminate finish applied to both sides.
  • 3mm PVC edge banding applied with hot melt glue to visible edges.
  • UL GREENGUARD GOLD Certified - Product certified for low chemical emissions: ul.com/gg - UL 2818
  • Racks have 3" (76 mm) swivel locking casters in black matte finish.
  • Lower cross supports are composite wood laminated panels with carpeted edging attached to aluminum angle to protect instruments.
  • Upper cross supports are composite wood laminated panels with PVC bonded edging to protect instruments.
  • String Bass and Cello racks include chrome-plated bow hooks.
  • Guitar Rack includes yokes to support instrument necks.
  • Violin/Viola Rack has powder-coated steel spacer pegs 
  • Tuba Rack has a carpeted bottom.
  • Some assembly required.

 

 

Rated 5 based on 1 product reviews
- Hide Gallery
Mobile Instrument Racks

Mobile Instrument Racks  

1

CAD Drawings for Mobile Instrument Racks
99 ED115 Mobile Instrument Rack
download: view:
Specifications for Mobile Instrument Racks
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Mobile Instrument Racks