X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Access Hatches and Ladders
CONTACT INFO
1 International Plaza Suite 550
Philadelphia
, PA
19113
Phone:
717-305-4694
https://surespancovers.us
Request for information
Surespan
Contact Us / RFI
CONTENT
SOCIAL
Surespan
>
PRODUCT
>
Modular Glass Rooflights
Modular Glass Rooflights
Features:
Size Range: maximum span of 3.8m, unlimited length
Pitch: Install at 2-35 degree (span), 0-15 degree (length)
Framework: Fully thermally broken aluminium frame
Dual colour powder coated as standard (RAL 7016 Anthracite Grey external, RAL 9010 pure white internal)
Optional special powder coating to any RAL colour available upon request
Glazing: 6mm toughened outer, argon filled cavity, 9.5mm laminated inner (11.5mm on very large panels)
Special glass options available upon request
Thermal Performance: Standard centre pane U-Value of 1.1 W/m2K
Non-fragility: CWCT TN-92 tested (for class 2 roofs)
- Hide Gallery
Modular Glass Rooflights
1
Specifications for Modular Glass Rooflights
07 72 33
Roof and Floor Hatches
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW