American Access, Inc.
American Access, Inc.

Modular Wheelchair Ramps

CONTACT INFO
3150 Stage Post Dr. Suite 101
Bartlett, TN 38133
Toll Free: 888-790-9269
Phone: 901-584-0252
Request for information American Access, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Catalogs / Brochures
SOCIAL
American Access, Inc. > PRODUCT > Modular Wheelchair Ramp

Modular Designed Sizing

Our Residential Wheelchair Ramp is modular in design. This allows us to create many different configurations which should cover most applications. The platforms are available in 5'x6', 5'x5', 5'x4', 4'x4' and the height is adjustable by sliding the legs through a socket that is welded on the side of each platform.


Our standard residential ramp is 36" from curb to curb. The ramps comes in sizes 2', 3', 4', 5', and 6' long sections which connect using a tongue and groove design allowing us to build a ramp run as long as needed. Adjustable legs for both height and positioning for the ramp come standard with the Patriot and XM series.



Custom Design

Our entire residential ramp system can be customized where needed. An example might be a custom platform size that is needed to fit in a tight inset area or changing the width of the ramps to 48" wide to accommodate the end user. A detailed drawing with custom request must be submitted prior to ordering. Please contact American Access to inquire about how we can accommodate the request. Some design restrictions may apply.


Choice of Handrails

The Residential Ramp comes standard with a 2-line horizontal handrail system that meets ADA requirements. American Access also offers a vertical picketed rail system designed with 4" on center. Please contact us for details.


Choice of Finish

All of our modular ramp systems have the option of a powder coat finish, available at an additional charge. All colors are depictions only. There is a 1 year warranty on powder coating. Please contact American Access for more details about available colors and samples.


Rated 5 based on 1 product reviews
- Hide Gallery
Modular Wheelchair Ramp

Modular Wheelchair Ramp  

1

Revit BIM Files for Modular Wheelchair Ramp

Access Ramps - Residential

CAD Drawings for Modular Wheelchair Ramp
3 FT WIDE 7FT PATRIOT RAMP WITH PICKET RAIL 3D
download: view:
3 FT WIDE PATRIOT RAMP WITH PICKET RAIL 3D
download: view:
3 FT WIDE PATRIOT RAMP WITH PICKET RAIL 7RISE 7FEET RAMP PLAN AND ELAVATIONS
download: view:
PATRIOT 10FT STRAIGHT RAMP ON PAVERS
download: view:
PATRIOT 12FT STRAIGHT 3D
download: view:
PATRIOT 38FT STRAIGHT WITH TOP PLATFORM 3D
download: view:
PATRIOT RAMP 90 TURN WITH TOP PLATFORM
download: view:
PATRIOT RAMP DETAIL DRAWING
download: view:
PATRIOT RAMP RESIDENTIAL 15RISE 15FT DRAWING
download: view:
PATRIOT RAMP RESIDENTIAL 3D
download: view:
PATRIOT RAMP SIDE VIEW DRAWING WITH DETAIL
download: view:
PATRIOT RAMP STRAIGHT WITH TOP PLATFORM AND STEPS
download: view:
PATRIOT RAMP WITH TURNBACK
download: view:
PATRIOT STRAIGHT 12RISE 12FEET RAMP PLAN AND ELEVATIONS
download: view:
PATRIOT STRAIGHT 33RISE 33FEET RAMP PLAN AND ELEVATIONS
download: view:
PATRIOT STRAIGHT RAMP WITH TOP TURNING PLATFORM
download: view:
Specifications for Modular Wheelchair Ramp
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Modular Wheelchair Ramp