Panda Windows & Doors
undefined by Panda Windows & Doors
Window, Door And Wall Systems
CONTACT INFO
CONTENT
Multi-Slides Door Systems > PRODUCT > Panda Windows & Doors
Panda Windows & Doors image | Multi-Slides Door Systems
Panda Windows & Doors image | Panda Windows & Doors

This attractive custom sliding door system is typically made of multiple panels. Highly engineered, the number of panels used varies based on the configuration and number of vertical sight-lines desired. Panda Windows & Doors™ Multi-Slide systems allow for a high degree of flexibility and freedom in a variety of spaces. Choose from multiple configurations to best suit your needs. Panels can stack on one end behind each other, which creates a large opening. Panels pocket on one of both sides, which eliminates any potential viewing obstruction. Many options are available for materials and track types with this line of door systems. All Panda Windows & Doors™ Multi-Slide systems operate on a bottom wheel set or series of sets which allow the panels to easily glide along a track system.
Rated 5 based on 1 product reviews

Revit BIM Files for Panda Windows & Doors

Thermally Broken Multi-Slide Doors: 2 Panel: TS.83 BIM family
Thermally Broken Multi-Slide Doors: 2 Panel: TS.83

Download Revit Family Files:
or, download:

Thermally Broken Multi-Slide Doors: 3 Panel: TS.83 BIM family
Thermally Broken Multi-Slide Doors: 3 Panel: TS.83

Download Revit Family Files:
or, download:

Thermally Broken Multi-Slide Doors: 4 Panel: Bi-Part TS.83 BIM family
Thermally Broken Multi-Slide Doors: 4 Panel: Bi-Part TS.83

Download Revit Family Files:
or, download:

Thermally Broken Multi-Slide Doors: 4 Panel: TS.83 BIM family
Thermally Broken Multi-Slide Doors: 4 Panel: TS.83

Download Revit Family Files:
or, download:

Thermally Broken Multi-Slide Doors: 5 Panel: TS.83 BIM family
Thermally Broken Multi-Slide Doors: 5 Panel: TS.83

Download Revit Family Files:
or, download:

Thermally Broken Multi-Slide Doors: 6 Panel: Bi-Part TS.83 BIM family
Thermally Broken Multi-Slide Doors: 6 Panel: Bi-Part TS.83

Download Revit Family Files:
or, download:

CAD Detail Files for Panda Windows & Doors

S81 TECHNICAL
image/vnd.dwg download: view:
S90 TECHNICAL
image/vnd.dwg download: view:
TS83 TECHNICAL
image/vnd.dwg download: view:
TS88 TECHNICAL
image/vnd.dwg download: view:
S30 TECHNICAL
image/vnd.dwg download: view:
S31 TECHNICAL
image/vnd.dwg download: view:
TS30 TECHNICAL
image/vnd.dwg download: view:
TS31 TECHNICAL
image/vnd.dwg download: view:

Specifications for Panda Windows & Doors

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 

Videos for Panda Windows & Doors

Panda Windows & Doors video of Multi-Slide
2019-07-24