Rated 5 based on 1 product reviews
Rakks Architectural Shelving and Hardware

Counter Supports and Shelving Systems

CONTACT INFO
254 Turnpike Rd.
Westborough, MA 01581
Toll Free: 800-826-6006
Phone: 781-455-8700
Request for information Rakks Architectural Shelving and Hardware Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Announcing a first-edition Rakks Starter Set for design aficionados who wish to upgrade their space. This 3-shelf release comes in the five essential Rakks colors. It will start its journey to you within 1-2 business days of your order.

3 shelves: 36" wide x 10" deep
2 wall-mounted standards: 36" high
Fully-accessorized first edition including 6 sliding wire bookends

- Hide Gallery
NEW:  Rakks Starter Set

NEW: Rakks Starter Set  

1

Specifications for NEW: Rakks Starter Set
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for NEW: Rakks Starter Set
Videos for NEW: Rakks Starter Set
Rakks Architectural Shelving and Hardware video of Rakks Wall Mounted Standards with Rakks Brackets
2013-12-30T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Tray Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Aria Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Universal Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Spring Compression PL Poles with Rakks Brackets and Optional Universal Bookends
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Threaded Compression Poles (PC2, PC4, PD6) with Rakks L-Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information