Hadrian
undefined by Hadrian
Toilet Partitions And Lockers
CONTACT INFO
CONTENT
Hadrian > PRODUCT > NEW: Enhanced Privacy Toilet Partitions - Elite MAX
NEW: Enhanced Privacy Toilet Partitions

Available in 22 powder coated colors and stainless steel finishes, Elite Max
is the most private solution of Hadrian's Elite series. 92-inch high doors, panels mounted 4 inches (102mm), 6 inches (152mm) or 9 inches (229mm) above the finished floor with continuous stop, hinge filler and continuous channel made to match the height of the partition. Architects and designers can choose from three styles to achieve the level of privacy required for the space. Headrail braced mounted 6 to 12 inches AFF, headrail braced with pedestal 4 or 9 inches AFF, or floor to ceiling mounted 6 to 12 inches AFF.


Rated 5 based on 1 product reviews

Specifications for NEW: Enhanced Privacy Toilet Partitions - Elite MAX

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications

Specwizards® for NEW: Enhanced Privacy Toilet Partitions - Elite MAX

10 21 13 |
BusinessApplication
Building Construction Specifications

Catalogs for NEW: Enhanced Privacy Toilet Partitions - Elite MAX

Videos for NEW: Enhanced Privacy Toilet Partitions - Elite MAX

Hadrian video of Toilet Compartments SpecWizard from Hadrian
2015-02-03