Airolite Co. (The)
Airolite Co. (The)
Architectural Louvers, Custom Grilles, Sunscreens and Sun Controls
CONTACT INFO
P.O. Box 410
Schofield, WI 54476
Phone: 715-841-8757
Request for information Airolite Co. (The) Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Airolite Co. (The) > PRODUCT > Narrow Profile Louvers
Airolite's Narrow Profile louvers are versatile architectural louvers designed for applications that require intake and exhaust ventilation with little concern for water penetration. Narrow Profile louvers are available with visible and concealed vertical mullions, in a frameless configuration and range in frame depths from 1 to 2-inches.
Rated 5 based on 1 product reviews
- Hide Gallery
Narrow Profile Louvers

Narrow Profile Louvers  

1

Revit BIM Files for Narrow Profile Louvers

Louvers: Narrow Profile: Louvers

CAD Drawings for Narrow Profile Louvers
AC420, 1.5 in non-drainable, 52 deg blade
download: view:
AC460, 1.5 in non-drainable, 30 deg blade
download: view:
K6772, 2 in drainable head & blade
download: view:
T60915, 1.5 in non-drainable, 45 deg J blade
download: view:
T63815, 1.5 in non-drainable, 30 deg K blade
download: view:
Specifications for Narrow Profile Louvers
08 90 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Narrow Profile Louvers
Videos for Narrow Profile Louvers
Airolite Co. (The) video of Airolite - ARL AMCA 500 L - Louver Water Penetration Test
2014-01-28
(Airolite Co. (The)) request for information
Airolite Co. (The) video of Louvers, Grilles and Vents SpecWizard from Airolite Updated
2015-03-27
(Airolite Co. (The)) request for information