Primacoustic (a division of Radial Engineering Ltd.)
Primacoustic (a division of Radial Engineering Ltd.)
Acoustic Panels, T-bar Ceiling Tiles, Clouds
CONTACT INFO
1845 Kingsway Ave. Unit 1165
Port Coquitlam, BC, Canada V3C 1S9
Phone: 604-942-1001
Request for information Primacoustic (a division of Radial Engineering Ltd.) Contact Us / RFI
CONTENT
CAD drawings
Datasheets

The Primacoustic Nimbus is a high-performance ceiling cloud designed to hang from the ceiling and capture ambient energy by absorbing sound as it hits the face of the panel, all while trapping powerful reflections from the ceiling on the back side of the panel.

The Nimbus is made from 1.5″ (38mm) thick high-density 6lb per cubic foot (96 kg/m³) glass wool that is completely encapsulated with micromesh and resin hardened edges. The acoustic panel is then covered in either Broadway™ acoustically transparent fabric or coated in Primacoustic's proprietary textured white paintable finish. Installation is easy using the included screw-in Helix™ cloud anchors, SlipNot™ suspension cables and ceiling hooks. As with all Broadway panels the Nimbus has been fire tested, achieving the most stringent fire safety ratings in the US, Canada and Europe.

Each Nimbus kit ships with two panels, eight Helix cloud anchors and SlipNot suspension cables, as well as T-anchors and eye hooks for ceiling mounting. Available in black, grey or beige acoustic fabric; or in a paintable textured white finish. The Primacoustic Nimbus cloud gracefully suspends from the ceiling of any room to provide effective reverberant control for improved intelligibility.

New Fabric Colors

Rated 5 based on 1 product reviews
- Hide Gallery
Nimbus Acoustic Ceiling Cloud
CAD Drawings for Nimbus Acoustic Ceiling Cloud
Nimbus - Z840-1225-xx
download: view: