YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
JOIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
MITTEN Building Products
Siding, Shake, Stone and Accessories
CONTACT INFO
5A - 225 Henry St.
Brantford
, ON, Canada
N3S 7R4
Toll Free:
888-648-8364
Phone:
https://www.mittensiding.com
Request for information
MITTEN Building Products
Contact Us / RFI
CONTENT
SOCIAL
MITTEN Building Products
>
PRODUCT
>
Novik Hand-Laid Brick
Novik Hand-Laid Brick
Length/Piece 48" (1.22m)
Width/Piece 18.5" (47cm)
Panels/Carton 9
Coverage/Carton 50sq.ft. (4.65m)
Nom. Thickness .090" (2.29mm)
Rated
5
based on
1
product reviews
- Hide Gallery
Catalogs
Videos
Catalogs for Novik Hand-Laid Brick
Videos for Novik Hand-Laid Brick
MITTEN Building Products video of Mitten PlyGem
2017-12-12
Mitten PlyGem
(MITTEN Building Products)
request for information
MITTEN Building Products video of PLY GEM Mitten Aluminium
2017-12-12
PLY GEM Mitten Aluminium
(MITTEN Building Products)
request for information
MITTEN Building Products video of PLY GEM Mitten Vinyl Siding
2017-12-12
PLY GEM Mitten Vinyl Siding
(MITTEN Building Products)
request for information
MITTEN Building Products video of PLY GEM Mitten Vinyl Siding French
2017-12-12
PLY GEM Mitten Vinyl Siding French
(MITTEN Building Products)
request for information
MITTEN Building Products video of PLYGEM Design Windows
2017-12-12
PLYGEM Design Windows
(MITTEN Building Products)
request for information
MITTEN Building Products video of PLYGEM Mitten Aluminium FRENCH
2017-12-12
PLYGEM Mitten Aluminium FRENCH
(MITTEN Building Products)
request for information
MITTEN Building Products video of PLYGEM Mitten Shake and Stone
2017-12-12
PLYGEM Mitten Shake and Stone
(MITTEN Building Products)
request for information
MITTEN Building Products video of PLYGEM VIsta Windows
2017-12-12
PLYGEM VIsta Windows
(MITTEN Building Products)
request for information
MITTEN Building Products video of SpecWizard Video for MITTEN Building Products - 07 46 33 Vinyl Siding
2022-09-14
SpecWizard Video for MITTEN Building Products - 07 46 33 Vinyl Siding
(MITTEN Building Products)
request for information