High Thermal Performance
Third-party tested to over 90% thermal efficiency.
Efficient thermal break achieved with polyamide clips.
LEED Design Credits: Energy & Atmosphere and Materials & Resources, +
Integrates with all Cladding Materials
Terracotta, Stone, Brick, Ceramic, Fiber Cement, ACM, Composite, Zinc, +
Universal Installation
Horizontal AND/OR Vertical.
Optional Horizontal Flush-mounts
Horizontal and vertical attachment layers embed as an integrated solution for multi-point affixing of panels on the same plane. Minimizes extension of the cladding from the substrate.
Increased Stability Behind Panels
Helps prevent oil canning deformation over time, specifically for thinner panel formats.
Accuracy to Design
Integrated install measurements, leveling and minute adjusting capability.
Finishing Accessories
Address termination points for corners, windows & doors.
Corners can be properly supported - including a wide range of acute and obtuse angles.
Insulation Accommodation
Accommodates up to 8" of insulation.
Aluminum & Polyamide Components
Lightweight and strong extruded aluminum Base-Track, T-Track, Horizontal Flush-Mount*
Polyamide Clip - clip strength + thermal break
Customization
Custom track lengths and system depths available.
Track Colors
Black Anodized or Silver Aluminum.