Rated 5 based on 1 product reviews
Solatube International, Inc.

Daylighting

CONTACT INFO
Solatube International 2210 Oak Ridge Way
Vista, CA 92081-8341
Toll Free: 888-765-2882
Continuing Education Logo
Request for information Solatube International, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
LEED data
Certificates
SOCIAL

The SolaMaster 330 DS is designed to maximize light output at any time of day. It effectively captures low-angle rays in the morning and late afternoon, and collects high-angle rays at midday for powerful performance. It is ideal for lighting expansive spaces with open ceilings where variances in light levels don't create an issue for occupants.

  • Tube size ≈ 21 in. (530 mm)

  • Potential tube length ≈ 50 ft. (15 m)

Applications

  • Lobbies / Atriums

  • Recreation areas

  • Gymnasiums

- Hide Gallery
Open Ceiling: 330 DS-O Round Fixture

CAD Drawings for Open Ceiling: 330 DS-O Round Fixture

Tubular Daylighting Devices - 330 DS OPEN CEILING CONFIGURATIONS  

Solatube 330 DS-O 11" Self Flashing with Membrane Counter Flashing Open Ceiling with Extension Tube only
download: view:
Solatube 330 DS-O 11" Self Flashing with Membrane Counter Flashing Open Ceiling with Angle Adapter
download: view:
Solatube 330 DS-O 8" Self Flashing with Membrane Counter Flashing Open Ceiling with Angle Adapter
download: view:
Solatube 330 DS-O 8" Self Flashing with Membrane Counter Flashing Open Ceiling with Extension Tube only
download: view:
Specifications for Open Ceiling: 330 DS-O Round Fixture
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Open Ceiling: 330 DS-O Round Fixture
BusinessApplication
Building Construction Specifications