Brown Jordan Outdoor Kitchens
Brown Jordan Outdoor Kitchens
Luxury Outdoor Kitchens
CONTACT INFO
One Grand St.
Wallingford, CT 06492
Continuing Education Logo
Request for information Brown Jordan Outdoor Kitchens Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
building construction projects
SOCIAL
Brown Jordan Outdoor Kitchens > PRODUCT > Outdoor Refrigeration, Ice Makers & Freezers

Outdoor refrigeration is an essential amenity to complete your outdoor kitchen. There is nothing worse than running back and forth to the indoor kitchen or the basement for refrigerated products when they can be at your fingertips. We offer some of the finest refrigeration available at value pricing. Appliances are sold only as a convenience when you purchase a complete outdoor kitchen.


Rated 5 based on 1 product reviews
- Hide Gallery
Outdoor Refrigeration, Ice Makers & Freezers

Revit BIM Files for Outdoor Refrigeration, Ice Makers & Freezers

OGFXX00: Under: Grill: Fridge: Grill: Base: Hampton

OBCXX02: Cocktail: Station: Base: Bar: plus: 2: Doors: Hampton

OBCXX01: Cocktail: Station: Base: Bar: Hampton

OBCXX01: Cocktail: Station: Base: Bar: Key West: Beadboard

OBCXX01: Cocktail: Station: Base: Bar: Keywest: Louver

OBCXX01: Cocktail: Station: Base: Bar: Palm Beach

OBCXX01: Cocktail: Station: Base: Bar: Rio

OBCXX01: Cocktail: Station: Base: Bar: Keywest

OBCXX02: Cocktail: Station: Base: Bar: plus: 2: Doors: Keywest

OBCXX02: Cocktail: Station: Base: Bar: plus: 2: Doors: Key West: Beadboard

OBCXX02: Cocktail: Station: Base: Bar: plus: 2: Doors: Keywest: Louver

OBCXX02: Cocktail: Station: Base: Bar: plus: 2: Doors: Palm Beach

OBCXX02: Cocktail: Station: Base: Bar: plus: 2: Doors: Rio

OGCXX02: Glastender: Cocktail: Station: Base: Bar: plus: 2: Doors: Hampton

OGCXX02: Glastender: Cocktail: Station: Base: Bar: plus: 2: Doors: Keywest

OGCXX02: Glastender: Cocktail: Station: Base: Bar: plus: 2: Doors: Key West: Beadboard

OGCXX02: Glastender: Cocktail: Station: Base: Bar: plus: 2: Doors: Keywest: Louver

OGCXX02: Glastender: Cocktail: Station: Base: Bar: plus: 2: Doors: Palm Beach

OGCXX02: Glastender: Cocktail: Station: Base: Bar: plus: 2: Doors: Rio

ORS: Refrigerator: Spacer

CAD Drawings for Outdoor Refrigeration, Ice Makers & Freezers
OFE 24L APPLIANCE OGF-3D
download: view:
OFE 24L APPLIANCE OGF-Plan
download: view:
OFE 24L OGF-3D
download: view:
OFE 24L OGF-Plan
download: view:
OFE 24R APPLIANCE OGF-3D
download: view:
OFE 24R Appliance OGF-Plan
download: view:
OFE 24R OGF-3D
download: view:
OFE 24R OGF-Plan
download: view:
OFE 27L APPLIANCE OGF-3D
download: view:
OFE 27L APPLIANCE OGF-Plan
download: view:
OFE 27L OGF-3D
download: view:
OFE 27L OGF-Plan
download: view:
OFE 27R APPLIANCE OGF-3D
download: view:
OFE 27R APPLIANCE OGF-Plan
download: view:
OFE 27R OGF-3D
download: view:
OFE 27R OGF-Plan
download: view:
OFTS 1.00
download: view:
OFTS 1.00-3D
download: view:
OFTS 1.31
download: view:
OFTS 1.31-3D
download: view:
OFTS 1.75
download: view:
OFTS 1.75-3D
download: view:
OFTS 2.00
download: view:
OFTS 2.00-3D
download: view:
OFTS 2.25
download: view:
OFTS 2.25-3D
download: view:
ORP 24.88 2.88
download: view:
ORP 24.88 2.88-3D
download: view:
ORP 24.88 3.88
download: view:
ORP 24.88 3.88-3D
download: view:
ORP 25.63 2.88
download: view:
ORP 25.63 2.88-3D
download: view:
ORP 25.63 3.88
download: view:
ORP 25.63 3.88-3D
download: view:
ORP 27.88 2.88
download: view:
ORP 27.88 2.88-3D
download: view:
ORP 27.88 3.88
download: view:
ORP 27.88 3.88-3D
download: view:
ORP 28.63 2.88
download: view:
ORP 28.63 2.88-3D
download: view:
ORP 28.63 3.88
download: view:
ORP 28.63 3.88-3D
download: view:
ORP 29.88 2.88
download: view:
ORP 29.88 2.88-3D
download: view:
ORP 29.88 3.88
download: view:
ORP 29.88 3.88-3D
download: view:
ORP 30.63 2.88
download: view:
ORP 30.63 2.88-3D
download: view:
ORP 30.63 3.88
download: view:
ORP 30.63 3.88-3D
download: view:
ORPF Custom Width Filler to Increase Width ORP or OBX
download: view:
ORPF Custom Width Filler to Increase Width ORP or OBX-3D
download: view:
ORPS 2.88L
download: view:
ORPS 2.88L-3D
download: view:
ORPS 2.88R
download: view:
ORPS 2.88R-3D
download: view:
ORPS 3.00L
download: view:
ORPS 3.00L-3D
download: view:
ORPS 3.00R
download: view:
ORPS 3.00R-3D
download: view:
ORPS 3.88L
download: view:
ORPS 3.88L-3D
download: view:
ORPS 3.88R
download: view:
ORPS 3.88R-3D
download: view:
Specifications for Outdoor Refrigeration, Ice Makers & Freezers
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Outdoor Refrigeration, Ice Makers & Freezers
Videos for Outdoor Refrigeration, Ice Makers & Freezers
Brown Jordan Outdoor Kitchens video of Brown Jordan Outdoor Kitchens Hospitality
2018-07-25
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Brown Jordan Outdoor Kitchens presents Elements
2020-09-23
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Danver Outdoor Kitchens
2018-07-25
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Installation: Adjusting Drawers
2018-07-25
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Back Panels
2018-07-25
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Two Cabinets
2018-07-25
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Two Cabinets
2018-07-25
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Installation: Door Adjustment
2018-07-25
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Installation: End Unit
2018-07-25
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Installation: Grill Cabinets
2018-07-25
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Installation: Leveling the Cabinets
2018-07-25
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Installation: Outside Box Column
2018-07-25
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Installation: Overview
2018-07-25
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Installation: PPS
2018-07-25
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Installation: Refrigerator
2018-07-25
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Installation: Refrigerator Cavity
2018-07-25
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Installation: Side Panels
2018-07-25
(Brown Jordan Outdoor Kitchens) request for information
Brown Jordan Outdoor Kitchens video of Installation: The Legs
2018-07-25
(Brown Jordan Outdoor Kitchens) request for information