MIFAB, Inc.
MIFAB, Inc.
Roof and Scupper Drain Grates
CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773.341.3030
Continuing Education Logo
Request for information MIFAB, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
MIFAB, Inc. > PRODUCT > P3100 12" Floor Drain

MIFAB® P3100 Series 12" round floor drain manufactured out of 16 gauge, Type 304 stainless steel with anchor tabs and slotted Load Class “A" Light duty stainless steel ADA compliant grate. Free area of 22 square inches. Bottom outlets are available in 2", 3", 4" or 6" no hub outlet connections (specify outlet size) and fabricated as part of the floor drain. Also available with an optional anchor flange flange (Suffix - FL) and B, C, or D load rated grates.

 

Rated 5 based on 1 product reviews
- Hide Gallery
P3100 12" Floor Drain

Specifications for P3100 12" Floor Drain
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for P3100 12" Floor Drain
Videos for P3100 12" Floor Drain
MIFAB, Inc. video of MI-GARD Floor Drain Trap seal
2021-02-12
(MIFAB, Inc.) request for information
MIFAB, Inc. video of MIFAB Area Drains
2021-02-12
(MIFAB, Inc.) request for information