MIFAB, Inc.
MIFAB, Inc.
Roof and Scupper Drain Grates
CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773.341.3030
Continuing Education Logo
Request for information MIFAB, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
MIFAB, Inc. > PRODUCT > P4080 8" x 8" Fabricated Floor Sink

MIFAB® P4080 Series 8" x 8" x 6" deep floor sink manufactured out of 16 gauge, Type 304 stainless steel with anchor tabs and slotted Load Class “A" Light duty stainless steel ADA compliant full grate. Free area of 26 square inches. Bottom outlets are available in 2", 3", 4" or 6" no hub outlet connections (specify outlet size) and fabricated as part of the floor sink. Also available with an optional anchor flange flange (Suffix -FL) and B, C, D or E load rated grates.

 

Rated 5 based on 1 product reviews
- Hide Gallery
P4080 8" x 8" Fabricated Floor Sink

Specifications for P4080 8" x 8" Fabricated Floor Sink
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for P4080 8" x 8" Fabricated Floor Sink
Videos for P4080 8" x 8" Fabricated Floor Sink
MIFAB, Inc. video of MI-GARD Floor Drain Trap seal
2021-02-12
(MIFAB, Inc.) request for information
MIFAB, Inc. video of MIFAB Area Drains
2021-02-12
(MIFAB, Inc.) request for information