MIFAB, Inc.
MIFAB, Inc.
Roof and Scupper Drain Grates
CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773.341.3030
Continuing Education Logo
Request for information MIFAB, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
MIFAB, Inc. > PRODUCT > P6030 3" Wide Stainless Steel Body & System

MIFAB® P6030 Series 3" wide, 16 gauge fabricated Type 304 stainless steel presloped trench drain (1/8" per foot) with slotted Load Class “A" Light duty stainless steel ADA compliant grates. Free area of 5.25 square inches per 1′ section. Square bottom bodies have flanged ends to connect to each other with a neoprene rubber gasket in between. Bottom and end outlets are available in 1 1/2" or 2" no hub outlet connections (specify outlet size) and fabricated as part of the trench drain system. Also available with B, C, D and E load rated stainless steel grates and optional anchor flange (Suffix  - FL).

 

Rated 5 based on 1 product reviews
- Hide Gallery
P6030 3" Wide Stainless Steel Body & System

Specifications for P6030 3" Wide Stainless Steel Body & System
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for P6030 3" Wide Stainless Steel Body & System
Videos for P6030 3" Wide Stainless Steel Body & System
MIFAB, Inc. video of MI-GARD Floor Drain Trap seal
2021-02-12
(MIFAB, Inc.) request for information
MIFAB, Inc. video of MIFAB Area Drains
2021-02-12
(MIFAB, Inc.) request for information