MIFAB, Inc.
MIFAB, Inc.
Roof and Scupper Drain Grates
CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773.341.3030
Continuing Education Logo
Request for information MIFAB, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
MIFAB, Inc. > PRODUCT > P6260 6" Wide, Stainless Steel Frame & System

MIFAB® P6260 Series 6" wide, Load Class “A" Light duty slotted trench drain ADA compliant grate constructed of Type 304 stainless steel with 10 gauge stainless steel angle frame and anchor tabs. Free area of 10.00 square inches per 1' section. Also available with B, C, D and E load rated stainless steel grates and optional anchor flange (Suffix - FL).

 

Rated 5 based on 1 product reviews
- Hide Gallery
P6260 6" Wide, Stainless Steel Frame & System

Specifications for P6260 6" Wide, Stainless Steel Frame & System
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for P6260 6" Wide, Stainless Steel Frame & System
Videos for P6260 6" Wide, Stainless Steel Frame & System
MIFAB, Inc. video of MI-GARD Floor Drain Trap seal
2021-02-12
(MIFAB, Inc.) request for information
MIFAB, Inc. video of MIFAB Area Drains
2021-02-12
(MIFAB, Inc.) request for information